Highly Configurable 8 Channel ±25 V Universal Input Analog Front-End | NXP Semiconductors

Highly Configurable 8 Channel ±25 V Universal Input Analog Front-End

Roll over image to zoom in

Block Diagram

NAFE11388 / NAFE11348 / NAFE71388 Analog Front-End

NAFE11388 Block Diagram

Features

Eight Configurable HV Inputs

  • Single-ended or differential, with ranges up to ±25 V
  • Independent configurations for voltage and current ranges
  • Overvoltage protected up to ±36 V for less than one hour

Fast Data Rates

  • NAFE11388 / NAFE11348: 7.5 SPS to 288 kSPS
  • NAFE71388: 15 SPS to 576 kSPS
  • Simultaneous 50 Hz/60 Hz line rejection
  • ENOB:
    • NAFE11388: 17-bit at 72 kSPS / 24-bit at 30 SPS
    • NAFE11348: 16-bit at 72 kSPS / 16-bit at 30 SPS
    • NAFE71388: 17-bit at 144 kSPS / 24-bit at 50 SPS

High Accuracy

  • 0.005 % FS accuracy at room after user calibration
  • 0.1 % FS accuracy over -25 ⁰C to 105 ⁰C

System Calibration

  • End-to-end calibration with integrated precise voltage sources
  • Accurate factory-calibrated products available

Key Features

  • ±3 ⁰C internal temperature sensor
  • 0.2% internal oscillator accuracy at room temperature
  • Diagnostic system for faults detection and prediction
  • CRC error detection
  • Ten GPIOs
  • 32 MHz SPI interface
  • Robust 8 kV HBM ESD and IEC61000-4-5 2 kV surge protection
  • Power supply: HV: ±7 V to ±24 V, LV: 3.3 V
  • Power Consumption: 125 mW for low power version and 135mW for the high speed
  • Operating temperature range TA: -40 ⁰C to +125 ⁰C
  • Package: 64 pin, 9 mm x 9 mm x 0.85 mm HVQFN

More

Comparison Table

Low Power/ High Speed Factory Calibration ADC Resolution Channels Status
NAFE11388 Low Power Yes 24 bits 8 Available
NAFE71388 High Speed Yes 24 bits 8 Available
NAFE11348 Low Power Yes 16 bits 8 Available

Buy/Parametrics










































































































N true 0 PSPNAFEx1388en 6 Application Note Application Note t789 3 Data Sheet Data Sheet t520 2 Fact Sheet Fact Sheet t523 1 en_US en_US en Data Sheet Data Sheet 2 1 4 English Highly configurable multichannel precision AFE for industrial applications. 1640879332782712472293 PSP 3.0 MB None None documents None 1640879332782712472293 /docs/en/data-sheet/NAFE11388.pdf 3024229 /docs/en/data-sheet/NAFE11388.pdf NAFE11388 documents N N 2021-12-30 NAFE11388, NAFE11348 Universal ±25 V 8-Input Low Power AFE Data Sheet /docs/en/data-sheet/NAFE11388.pdf /docs/en/data-sheet/NAFE11388.pdf Data Sheet N 980000996212993340 2024-04-16 pdf N en Apr 2, 2024 980000996212993340 Data Sheet Y N NAFE11388, NAFE11348 Universal ±25 V 8-Input Low Power AFE Data Sheet 2 2 English Highly configurable multichannel precision AFE for industrial applications. 1667854954959729190213 PSP 3.0 MB None None documents None 1667854954959729190213 /docs/en/data-sheet/NAFE71388.pdf 2967331 /docs/en/data-sheet/NAFE71388.pdf NAFE71388 documents N N 2022-11-07 NAFE71388, Universal ±25 V 8-Input High Speed AFE Data Sheet /docs/en/data-sheet/NAFE71388.pdf /docs/en/data-sheet/NAFE71388.pdf Data Sheet N 980000996212993340 2023-10-17 pdf N en Mar 21, 2023 980000996212993340 Data Sheet Y N NAFE71388, Universal ±25 V 8-Input High Speed AFE Data Sheet Application Note Application Note 3 3 1.1 Japanese NAFExx388は、高度に構成可能な産業グレードのマルチチャネルユニバーサル入力アナログフロントエン ド(AFE)であり、産業用途のための高精度電圧/電流測定要件を満たしています。 1701111714309698492754ja PSP 2.3 MB None None documents None 1701111714309698492754 /docs/ja/application-note/AN14102.pdf 2271419 /docs/ja/application-note/AN14102.pdf AN14102 documents N N 2023-11-27 Industrial Application Measurements Using NXP AFE /docs/ja/application-note/AN14102.pdf /docs/ja/application-note/AN14102.pdf Application Note N 645036621402383989 2025-01-16 ja Nov 30, 2023 645036621402383989 Application Note Y N NXP AFEを用いた産業応用計測 2.0 English The NAFExx388 is a highly configurable industrial-grade multichannel universal input analog front-end (AFE) that meets high-precision voltage/current measurement requirements for industrial applications. 1701111714309698492754 PSP 2.3 MB None None documents None 1701111714309698492754 /docs/en/application-note/AN14102.pdf 2271419 /docs/en/application-note/AN14102.pdf AN14102 documents N N 2023-11-27 Industrial Application Measurements Using NXP AFE /docs/en/application-note/AN14102.pdf /docs/en/application-note/AN14102.pdf Application Note N 645036621402383989 2025-01-16 pdf N en Jan 13, 2025 645036621402383989 Application Note Y N Industrial Application Measurements Using NXP AFE 4 1 English This application note provides the overview of NAFE features, which add value to the PLC/ Remote I/O systems. NAFE enables the efficient design and enhanced reliability for these PLC or remote I/O applications. At the same time, the accurate NAFE measurements help the manufacturers to save on calibration capital expenses. 1699310857466738486007 PSP 137.5 KB None None documents None 1699310857466738486007 /docs/en/application-note/AN14106.pdf 137529 /docs/en/application-note/AN14106.pdf AN14106 documents N N 2023-11-06 AN14106, Adding Value to a PLC or Remote I/O Applications with the NAFE Family Application Note /docs/en/application-note/AN14106.pdf /docs/en/application-note/AN14106.pdf Application Note N 645036621402383989 2024-01-05 pdf N en Oct 27, 2023 645036621402383989 Application Note Y N AN14106, Adding Value to a PLC or Remote I/O Applications with the NAFE Family Application Note 5 1 English AN13805: This application note provides information about the i.MX RT industrial drive development platform and how it utilizes the NAFE11388 analog front-end (AFE) to measure temperature used for fault detection. 1678366768344733882769 PSP 341.7 KB Registration without Disclaimer None documents Extended 1678366768344733882769 /secured/assets/documents/en/application-note/AN13805.pdf 341737 /secured/assets/documents/en/application-note/AN13805.pdf AN13805 documents Y N 2023-03-09 Analog Front-End for Industrial Systems /webapp/Download?colCode=AN13805 /secured/assets/documents/en/application-note/AN13805.pdf Application Note N 645036621402383989 2025-01-27 pdf Y en Aug 16, 2023 645036621402383989 Application Note Y N Analog Front-End for Industrial Systems Fact Sheet Fact Sheet 1 6 0 Japanese NXPのN-AFEアナログ・フロント・エンドによって、ソフトウェア定義型ファクトリが可能になります。インダストリー4.0の、さらにその先へ。 1667944199202746207308ja PSP 412.0 KB None None documents None 1667944199202746207308 /docs/ja/fact-sheet/NAFEFAMFS.pdf 412011 /docs/ja/fact-sheet/NAFEFAMFS.pdf NAFEFAMFS documents N N 2022-11-08 N-AFE Software-Configurable Analog Front-End Family With Universal Analog Inputs Fact Sheet /docs/ja/fact-sheet/NAFEFAMFS.pdf /docs/ja/fact-sheet/NAFEFAMFS.pdf Fact Sheet N 736675474163315314 2024-10-31 ja Mar 15, 2023 736675474163315314 Fact Sheet Y N N-AFE - ユニバーサル・アナログ入力に対応し、ソフトウェア設定が可能なアナログ・フロントエンド・ファミリ 0 Chinese Software-defined factory is enabled by NXP’s N-AFE analog front end. Beyond Industry 4.0 1667944199202746207308zh PSP 412.0 KB None None documents None 1667944199202746207308 /docs/zh/fact-sheet/NAFEFAMFS.pdf 412011 /docs/zh/fact-sheet/NAFEFAMFS.pdf NAFEFAMFS documents N N 2022-11-08 N-AFE Software-Configurable Analog Front-End Family With Universal Analog Inputs Fact Sheet /docs/zh/fact-sheet/NAFEFAMFS.pdf /docs/zh/fact-sheet/NAFEFAMFS.pdf Fact Sheet N 736675474163315314 2024-10-31 zh Nov 8, 2022 736675474163315314 Fact Sheet Y N N-AFE Software-Configurable Analog Front-End Family With Universal Analog Inputs Fact Sheet 1 English Software-defined factory is enabled by NXP’s N-AFE analog front end. Beyond Industry 4.0 1667944199202746207308 PSP 412.0 KB None None documents None 1667944199202746207308 /docs/en/fact-sheet/NAFEFAMFS.pdf 412011 /docs/en/fact-sheet/NAFEFAMFS.pdf NAFEFAMFS documents N N 2022-11-08 N-AFE Software-Configurable Analog Front-End Family With Universal Analog Inputs Fact Sheet /docs/en/fact-sheet/NAFEFAMFS.pdf /docs/en/fact-sheet/NAFEFAMFS.pdf Fact Sheet N 736675474163315314 2024-10-31 pdf N en Oct 20, 2023 736675474163315314 Fact Sheet Y N N-AFE Software-Configurable Analog Front-End Family With Universal Analog Inputs Fact Sheet false 0 NAFEx1388 downloads en true 1 Y PSP Y Y Application Note 3 /docs/en/application-note/AN14102.pdf 2023-11-27 1701111714309698492754 PSP 3 Jan 13, 2025 Application Note The NAFExx388 is a highly configurable industrial-grade multichannel universal input analog front-end (AFE) that meets high-precision voltage/current measurement requirements for industrial applications. None /docs/en/application-note/AN14102.pdf English documents 2271419 None 645036621402383989 2025-01-16 N /docs/en/application-note/AN14102.pdf Industrial Application Measurements Using NXP AFE /docs/en/application-note/AN14102.pdf documents 645036621402383989 Application Note N en None Y pdf 2.0 N N Industrial Application Measurements Using NXP AFE 2.3 MB AN14102 N 1701111714309698492754 /docs/en/application-note/AN14106.pdf 2023-11-06 1699310857466738486007 PSP 4 Oct 27, 2023 Application Note This application note provides the overview of NAFE features, which add value to the PLC/ Remote I/O systems. NAFE enables the efficient design and enhanced reliability for these PLC or remote I/O applications. At the same time, the accurate NAFE measurements help the manufacturers to save on calibration capital expenses. None /docs/en/application-note/AN14106.pdf English documents 137529 None 645036621402383989 2024-01-05 N /docs/en/application-note/AN14106.pdf AN14106, Adding Value to a PLC or Remote I/O Applications with the NAFE Family Application Note /docs/en/application-note/AN14106.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N N AN14106, Adding Value to a PLC or Remote I/O Applications with the NAFE Family Application Note 137.5 KB AN14106 N 1699310857466738486007 /secured/assets/documents/en/application-note/AN13805.pdf 2023-03-09 1678366768344733882769 PSP 5 Aug 16, 2023 Application Note AN13805: This application note provides information about the i.MX RT industrial drive development platform and how it utilizes the NAFE11388 analog front-end (AFE) to measure temperature used for fault detection. Registration without Disclaimer /secured/assets/documents/en/application-note/AN13805.pdf English documents 341737 None 645036621402383989 2025-01-27 Y /webapp/Download?colCode=AN13805 Analog Front-End for Industrial Systems /secured/assets/documents/en/application-note/AN13805.pdf documents 645036621402383989 Application Note N en Extended Y pdf 1 Y N Analog Front-End for Industrial Systems 341.7 KB AN13805 N 1678366768344733882769 Data Sheet 2 /docs/en/data-sheet/NAFE11388.pdf 2021-12-30 1640879332782712472293 PSP 1 Apr 2, 2024 Data Sheet Highly configurable multichannel precision AFE for industrial applications. None /docs/en/data-sheet/NAFE11388.pdf English documents 3024229 None 980000996212993340 2024-04-16 N /docs/en/data-sheet/NAFE11388.pdf NAFE11388, NAFE11348 Universal ±25 V 8-Input Low Power AFE Data Sheet /docs/en/data-sheet/NAFE11388.pdf documents 980000996212993340 Data Sheet N en None Y pdf 4 N N NAFE11388, NAFE11348 Universal ±25 V 8-Input Low Power AFE Data Sheet 3.0 MB NAFE11388 N 1640879332782712472293 /docs/en/data-sheet/NAFE71388.pdf 2022-11-07 1667854954959729190213 PSP 2 Mar 21, 2023 Data Sheet Highly configurable multichannel precision AFE for industrial applications. None /docs/en/data-sheet/NAFE71388.pdf English documents 2967331 None 980000996212993340 2023-10-17 N /docs/en/data-sheet/NAFE71388.pdf NAFE71388, Universal ±25 V 8-Input High Speed AFE Data Sheet /docs/en/data-sheet/NAFE71388.pdf documents 980000996212993340 Data Sheet N en None Y pdf 2 N N NAFE71388, Universal ±25 V 8-Input High Speed AFE Data Sheet 3.0 MB NAFE71388 N 1667854954959729190213 Fact Sheet 1 /docs/en/fact-sheet/NAFEFAMFS.pdf 2022-11-08 1667944199202746207308 PSP 6 Oct 20, 2023 Fact Sheet Software-defined factory is enabled by NXP’s N-AFE analog front end. Beyond Industry 4.0 None /docs/en/fact-sheet/NAFEFAMFS.pdf English documents 412011 None 736675474163315314 2024-10-31 N /docs/en/fact-sheet/NAFEFAMFS.pdf N-AFE Software-Configurable Analog Front-End Family With Universal Analog Inputs Fact Sheet /docs/en/fact-sheet/NAFEFAMFS.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 1 N N N-AFE Software-Configurable Analog Front-End Family With Universal Analog Inputs Fact Sheet 412.0 KB NAFEFAMFS N 1667944199202746207308 true Y Products

Documentation

Quick reference to our documentation types.

6 documents

Compact List

Application Note (3)
Data Sheet (2)
Fact Sheet (1)

Design Files

Hardware

Quick reference to our board types.

3 hardware offerings

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Training

1 training

Support

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history