Data Sheet (2)
Fact Sheet (1)
-
NAFE33352 Fact Sheet[NAFE33352FS]
Sign in for a personalized NXP experience.
Roll over image to zoom in
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
The NAFEx3352 is a Software Configurable Analog Input and Output Analog Front End Family (AIO-AFE). It features one Analog input/output channel and two universal input channels. The AIO-AFE family integrates a precision 14/16/18-bit digital-to-analog converter (DAC), a 16/24-bit analog-to-digital converter (ADC), a low-drift voltage reference, low-offset drift buffers and high-voltage, high-precision amplifiers with 65 V input-protection circuit for EMC and miswiring scenarios.
The device has built-in diagnostic and protection circuits for both the output and input channels, enabling anomaly detection, predictive maintenance, and functional safety. The AIO-AFE is ideal for programmable logic controllers (PLC), Process Control, I/O modules, and data loggers applications.
The NAFE33352 is the low power version and the NAFE93352 is the high speed version.
This product is included in NXP’s product longevity program, with assured supply for a minimum of 10 years after launch
1 result
Include 0 NRND
Part | Order | CAD Model | Status | Budgetary Price excluding tax | Number of Input Channels | TUE IN [%FS] | INL IN [µV] | Max Differential IN/OUT Range [±V] | Input | PGA GAIN | ADC Architecture | ADC Resolution | SPS IN [max] | Excitation Source V/I | Factory Calibration | Interface and Input Control | Power Consumption [mW] | Operating Temperature (Min-Max) (℃) | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Active | 1K @ US$6.85 | 2 | 0.01 | 50 | 25 | Differential, Pseudo Differential, Single Ended | 1 to 16 | Sigma Delta | 24 | 288000 | Yes | Y | SPI | 126 | -40 to 125 | Diagnostics, Internal Temperature sensor, VREF |
NAFEx3352
Quick reference to our documentation types.
3 documents
Compact List
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
3 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
There are no recently viewed products to display.
View or edit your browsing history