Multiprotocol USB 4 20 Gbps Linear Redriver | NXP Semiconductors

Multiprotocol USB 4 20 Gbps Linear Redriver

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.
More

See product image

Block Diagram

PTN38007

PTN38007 Block Diagram

Features

Key Features

  • Flexible 20 Gbps USB Type-C linear redriver supports five signaling modes specified in USB Type-C and VESA specifications, see the datasheet for details.
  • Supports Thunderbolt3/ USB4 lane speeds of 10/10.3125/20/20.6 Gbps
    • LSTX and LSRX snooping
    • I²C register based Flat gain and linearity control
    • Peaking gain of +20 dB at 10 GHz
  • Supports USB 3.2 Gen1x1, Gen 1x2, Gen2x1, Gen2x2 (5 Gbps and 10 Gbps)
    • I²C register based Flat gain and linearity control
    • Peaking gain of +12.1 dB at 5 GHz
  • Supports DisplayPort link rates at 1.62 Gbps (RBR), 2.7 Gbps (HBR), 5.4 Gbps (HBR2), 8.1 Gbps (HBR3) and DP 2.0 UHBR3 targeted - pending compliance
    • DP AUX monitoring during DP link training to control DP channel
    • I²C register based Flat gain and linearity control
    • Peaking gain of +10.2 dB at 4.05 GHz
  • Compliant to DP1.4, Thunderbolt3 and USB4, USB3.2 standard and USB Type-C Alt mode interoperability testing
  • Configurable via I²C interface with a configurable address pin
  • Integrated termination resistors provide impedance matching on both transmit and receive sides
  • Autonomous orientation detection of USB-C connection and its configurable enable control
  • Supports maximum voltage limit (Vvoltage_jump) to align to the latest USB3 specification and computing platform capabilities
  • RX equalizers on all high-speed inputs to compensate for signal attenuation
  • Automatic receiver termination detection in USB 3.2 and USB4 modes
  • Good linearity over the frequency band (50 MHz to 10.3 GHz) and voltage dynamic range
  • Excellent differential return loss performance
  • Flow-through pin-out to ease PCB layout and minimize crosstalk effects

Buy/Parametrics

1 result

Exclude 1 NRND

CAD Model

Status

No Longer Manufactured

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.