PTN38007EW Product Information|NXP

PTN38007EW

No Longer Manufactured

PTN38007EW

No Longer Manufactured

Buy Options

PTN38007EWZ

No Longer Manufactured

12NC: 935383973515

Details

Order

Operating Features

ParameterValue
IDD [typ] (nA)
220
Number of pins
36
Package Style
FLGA
Product Application
Computing, Mobile
Device Function
Display Port 1.4, Display Port 2.0, TBT3, USB 3.2 Gen2, USB 4
Security Status
COMPANY PUBLIC
Application
Computing, Mobile
Target Applications
Computing, Mobile
Tamper & Sensing
yes
Average Current @ 1Hz ODR (nA)
220000000
Interface and Input Control
I2C / I2C
Interface and Input Control
I2C
Supply Voltage [Min - Max]
1.7, 1.9
Programming Voltage (TYP) (V)
Computing, Mobile
Diagnostics
I2C
Aux Snooping in DP Mode
Y
Operating Voltage [Min to Max] (V)
1.7 to 1.9
Supply Voltage [max] (V)
1.9
ParameterValue
Ambient Operating Temperature (Min to Max) (℃)
-20 to 85
LS Snooping in TBT3/USB4 Mode
Y
Supply Voltage [min] (V)
1.7
ICC [typ] (mA)
220
Output Linearity Control
500/650/800/950mVppd
IDD [typ] (uA)
220000
Pad supply (V)
1.7 to 1.9
Current Consumption (Active) (Typ) (mA)
220
Supply Voltage [Min to Max] (V)
1.7 to 1.9
Icc, TX/BT (dB) (Typ)
Computing, Mobile
Host Interface
I2C
High Current GPIOS / EVDD
Computing, Mobile
Max Data Rate per Lane (Gbps)
20
Type Classification
Computing, Mobile
Operating Temperature (Min-Max) (℃)
-20 to 85
Data Rate [max] kbps
0.02
Data Rate (Max) (Kbps)
0.02
Deep Sleep Current (µA)
10

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PTN38007EWZ(935383973515)
Yes
Yes
Yes
DREACH SVHC
19.5

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
PTN38007EWZ
(935383973515)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PTN38007EWZ
(935383973515)
854239

More about PTN38007

PTN38007 is a high-performance USB4 20 Gbps per lane, 4 lane Linear redriver optimized for USB3.2, DisplayPort 1.4 and Thunderbolt3 Alt modes / USB4 applications on either the downstream facing port (DFP) or upstream facing port (UFP) applications.

This device also implements the snooping monitor of the sideband signals from DP mode (AUX) and Thunderbolt3/USB4 mode (LSTX/RX) to optimize the configuration and recognize power saving modes.

The device provides programmable linear equalization, output swing linearity control by pin strapping or I²C control to improve signal integrity and enable channel extension by reducing inter-symbol interference (ISI).

PTN38007 is typically used between the processor and a retimer that faces USB Type-C ports.

PTN38007 is powered from a 1.8 V supply. It is available in a small high performance HWFLGA36 package.

For additional information and sample availability, contact your local Sales Office.