Multi-Channel PCIe 4.0 Linear Equalizer | NXP Semiconductors

Multi-Channel PCIe Gen 4 Linear Equalizer

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Block Diagram

PTN3944 Block Diagram

PTN3944 Block Diagram

Features

System Features

  • Supports PCIe Gen1 (2.5 Gbps) x4, Gen2 (5 Gbps) x4, Gen3 (8 Gbps) x4, and Gen4 (16 Gbps) x4
    • Peaking gain up to 18.3 dB at 8 GHz
    • Output swing linearity control: 500 mVppd to 950 mVppd
    • Flat gain of +0.7 dB or -0.7 dB
  • Configurable via I²C interface (supports 16 target addresses)
  • Supports maximum voltage limit (Vvoltage_jump) to align to the latest system platform capabilities
  • Integrated termination resistors provide impedance matching on both transmit and receive sides
  • RX equalizers on all high-speed channels to compensate for signal attenuation
  • Good linearity over the frequency band (DC to Nyquist frequency) and input voltage dynamic range
  • Differential input/output return loss performance < -15 dB up to 8 GHz
  • Flow-through pin-out to ease PCB layout and minimize crosstalk effects
    • Very low crosstalk: DDNEXT < -60 dB up to 8 GHz
    • Very low crosstalk: DDFEXT < -50 dB up to 8 GHz
  • Low active current consumption for output swing linearity control of 950 mVppd
    • Single channel: 62 mA (typ)
    • Two channels: 125 mA (typ)
    • Four channels: 250 mA (typ)
  • Power Supply 1.7 V to 1.9 V
  • Small high performance HWFLGA36 package
  • ESD HBM 1.5 kV, CDM 1 kV
  • Operating temperature range -20 °C to +85 °C

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.