![OM14500-Image](/assets/images/en/dev-board-image/OM14500-TJA1102-TOP.jpg)
-
OM14500
-
100BASE-T1 PHY Evaluation Board.
Kit Contains:
- TJA1102 100BASE-T1 PHY Evaluation Board
- 1x TJA1102HN Customer Evaluation Board
- 1x Unshielded Twisted Pair (UTP) Cable (automotive grade)
The TJA1102 customer evaluation board is a low-cost hardware development tool which supports the functional evaluation of the TJA1102 (dual port) and the TJA1102S (single port) 100BASE-T1 PHY transceiver.
The breadboard provides straight access to the MDI and MII interfaces of the chip. The 40-pins standard header allows for quick connection to the host controller. Simple screw connectors adapt flexibly an (unshielded) twisted pair of wires. Jumper settings are taking care of the chip configuration during startup. To put the device e.g. in repeater mode, use jumper settings to configure for internal MII loopback.
100BASE-T1 PHY Evaluation Board.
Distributor | Region | Inventory | Inventory Date | Order |
---|
Upon selection of a preferred distributor, you will be directed to their web site to place and service your order. Please be aware that distributors are independent businesses and set their own prices, terms and conditions of sale. NXP makes no representations or warranties, express or implied, about distributors, or the prices, terms and conditions of sale agreed upon by you and any distributor.
Quick reference to our documentation types.
2 design files
Please wait while your secure files are loading.