i.MX 95 Applications Processors Family | NXP Semiconductors

i.MX 95 Applications Processor Family: High-Performance, Safety Enabled Platform with eIQ® Neutron NPU

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information contact support or your sales representative.

Roll over image to zoom in

Block Diagram

i.MX 95 Applications Processor

iMX95

Features

Multicore Processing

  • 6x Arm® Cortex-A55 multicore complex
  • 1x Arm Cortex-M7
  • 1x Arm Cortex-M33
  • NXP eIQ® Neutron Neural Processing Unit

Memory

  • On-Chip Memory
    • 1376kB SRAM (ECC)
  • External Memory
    • Up to 6.4GT/s x32 LPDDR5/LPDDR4X (with Inline ECC & Inline Encryption)
    • 3x SD/ SDIO3.0/ eMMC5.1
    • 1x Octal SPI, including support for SPI NOR and SPI NAND memories

Connectivity

  • 1x10GbE + 2x Gb Ethernet w/TSN; AVB and IEEE 1588 for sync; EEE
  • 1x USB 3.0 Type C with PHY + 1x USB 2.0 Type C with PHY
  • 5x CAN FD
  • 8x UART/USART/Profibus, 8x I²C, 8x SPI, 2x I3C
  • 1x 8-ch, 12-bit ADC
  • 2x 32-pin FlexIO interfaces (camera, bus or serial I/O)
  • 2x PCIe Gen 3 1x lane

Graphics

  • 3D GPU: OpenGL® ES 3.2, Vulkan® 1.2, OpenCL™ 3.0
  • 2D GPU

Display Interfaces

  • 350 MHz MIPI-DSI (4-lane, 2.5 Gbps/lane) supporting 4kp30 or 3840x1440p60
  • Up to 1080p60 LVDS Tx (2x 4-lane or 1x 8-lane)

Camera Interfaces

  • MIPI-CSI and ISP (2x 4-lane, 2.5 Gbps/lane) with PHY (1 mux with DSI)
  • Up to 1x4Kp60fps, 2x4Kp30, 4x1080p60, or 8x1080p30 cameras with MIPI virtual channels

Audio

  • 17x I²S TDM (32-bit @ 768KHz), SPDIF Tx/Rx
  • 8 channel PDM microphone input
  • MQS: Medium Quality Sound output (sigma-delta modulator)

Operating Systems

  • Linux® OS
  • Android™ OS
  • FreeRTOS
  • Commercial OS support including Green Hills Software and QNX

Process

  • 16nm FinFET

Packaging

  • 19x19mm, 0.7mm pitch; and 15x15mm, 0.5mm pitch

Temp Range

  • Automotive/Extended Industrial - 40°C Ta to 125°C Tj
  • Industrial -40°C Ta to 105°C Tj
  • Commercial 0°C Ta to 90°C Tj

General

  • Functional Safety: IEC61508 (SIL2) for Industrial and ISO26262 (ASIL B) for Automotive Security: EdgeLock Secure Enclave (Advanced Profile) with EdgeLock Accelerator (V2X) including Post Quantum Cryptography (PQC)

More

Documentation

Quick reference to our documentation types.

1-10 of 12 documents

Compact List

Application Note (8)
Application Note Software (1)
Fact Sheet (1)
Show All

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

1-5 of 9 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 5 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1-5 of 6 trainings

Show All

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.