Dual UART with I²C-Bus/SPI Interface, 64 Bs of Transmit and Receive FIFOs, IrDA SIR Built-In Support
SC18IM704 is designed to serve as an interface between the standard UART port of a microcontroller or microprocessor and the serial I2C-bus; this allows the microcontroller or microprocessor to communicate directly with other I2C-bus devices. SC18IM704 can operate as an I2C-bus controller. SC18IM704 controls all the I2C-bus specific sequences, protocol, arbitration and timing. The host communicates with SC18IM704 with ASCII messages protocol; this makes the control sequences from the host to SC18IM704 become very simple.
SC18IM704 is a functional replacement for SC18IM700 with exception of: new pinout, GPIO without quasi bidirectional mode, operating supply voltage lower level to 1.71 V vs 2.4 V and temperature range of -40 °C to 105 °C vs -40 °C to 85 °C.
Part numbers include: SC18IM704PW.
Part Number | UART | SPI | I2C | GPIO | Function |
SC18IS604 | NA | 1.2 MHz | 375 kHz | 5 | SPI to I2C |
SC18IM704 | 460.8 Kbit/s | NA | 375 kHz | 8 | UART to I2C |
Part Number | UART | SPI | I2C | GPIO | Function |
SC18IS606 | NA | 1.8 MHz | 400 kHz | 3 | I2C to SPI |
Part Number | UART | SPI | I2C | GPIO | Function |
SC16IS740/750/752 | 5 Mbit/s | 15 Mbit/s | 400 kHz | 8 | I2C/SPI to UART |
Dual UART with I²C-Bus/SPI Interface, 64 Bs of Transmit and Receive FIFOs, IrDA SIR Built-In Support
Single UART with I²C-Bus/SPI Interface, 64 B of Transmit and Receive FIFOs, IrDA SIR Built-In Support
Quick reference to our documentation types.
4 documents
Please wait while your secure files are loading.
1 hardware offering
1 hardware offering
To find additional partner offerings that support this product, visit our Partner Marketplace.