Five- Ports AVB and TSN Automotive Ethernet Switch

Roll over image to zoom in

Product Details

Features

Deterministic Ethernet

  • Strict bandwidth allocation between critical and non-critical traffic
  • Deterministic network delays and jitter of critical traffic
  • Enables the definition of tight control loops based on Ethernet

Per-stream policing

  • Monitor exact rate of arrival of control frames

Five individually configurable ports each capable of running at 10/100/1000Mbps

  •  Flexible ECU design by supporting any 10/100/1000 BASE-TX PHYs
  • 5 Gbps throughput enables non-blocking 1 Gbps data-rate on all ports
  • Simple ECU update from 100 Mbps to 1000 Mbps
  • MII/RMII/RGMII interfaces available on all ports

Full support for Audio/Video Bridging (AVB) and IEEE 1588v2 standards

  • Enable the implementation of a fully synchronized network
  • AVB SW available by NXP or third party SW vendors
  • Support for hardware-based synchronization for industrial applications

IEEE 802.1X port-based authentication and data-rate monitoring

  • Provide the provisions to enable device authentification over Ethernet
  • Block denial-of-service attacks and babbling idiot errors

Traffic mirroring and flexible VLAN manipulation

  • Enables the implementation of a powerful network debugging
  • Enables diagnosis purposes and traffic labeling of such traffic via dedicated VLAN tags

Product Longevity Program

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-5 of 9 documents

Show All

Design Files

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

3 trainings

Support

What do you need help with?