QorIQ® P5020 and P5010 64-bit Dual- and Single-Core Communications Processors
Design Files
Receive the full breakdown. See the product footprint and more in the eCad file.
Sign in for a personalized NXP experience.
Click over video to play
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
P5040 device is "Not recommended for new designs", please use the replacement families Power Architecture (T4080), Arm Architecture (LS1046, LS2044, LS2080).
The QorIQ® P5 family delivers scalable, 64-bit processing with single-, dual-, and quad-core devices. With frequencies scaling up to 2.2 GHz, a tightly coupled cache hierarchy for low latency, and integrated hardware acceleration, the P5040 (quad-core) and P5021 (dual-core) devices are ideally suited for compute-intensive, power-conscious control plane applications.
P5040 | P5021 | |
---|---|---|
Cores | 4 | 2 |
Core Frequency | 1.8 to 2.2 GHz | 1.8 to 2.2 GHz |
L2 Cache | 512 KB | 512 KB |
L3/Platform Cache | 2 MB | 2 MB |
DDR3 | 2x 64-bit | 2x 64-bit |
GbE | 10x 1 GbE 2x 10 GbE | 10x 1 GbE 2x 10 GbE |
SERDES | 20 Lanes | 20 Lanes |
Security | Trust | Trust |
| | | | | |
---|---|---|---|---|---|
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
| | | | | |
P5040
Quick reference to our documentation types.
21 of 21 documents
Compact List
There are no results for this selection.
Please wait while your secure files are loading.
1-10 of 21 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
Quick reference to our software types.
3 software files
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
3 software files
Note: For better experience, software downloads are recommended on desktop.
1 training
1 trainings