Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
QorIQ, 64-Bit Power Arch SoC, 2 X 2.2GHz, DDR3/3L w/ECC, PCIe, 1/10GbE, SATA, -40 to 90C, Rev 2.1
BGA1295: plastic, ball grid array; 1295 bumps; 1.0 mm pitch; 37.5 mm x 37.5 mm x 3.19 mm body
12NC: 935323633557
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
P5021NXN72QC(935323633557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 13973.9 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
P5021NXN72QC (935323633557) | No | 3 | 245 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
P5021NXN72QC (935323633557) | 854231 | 3A991A1 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
P5021NXN72QC (935323633557) | NOTICE | 2021-09-09 | 2023-12-15 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
P5021NXN72QC (935323633557) | 2025-04-16 | 2025-05-26 | 202504008I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
P5021NXN72QC (935323633557) | 2021-03-04 | 2021-03-05 | 202102034DN | Discontinuance of P1010P1020 P1022 P2020P3041 P4080 P5040 C290 MSC8156 BSC9131837x 8548 8572 8536 8544 Families |
P5021NXN72QC (935323633557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
P5040 device is "Not recommended for new designs", please use the replacement families Power Architecture (T4080), Arm Architecture (LS1046, LS2044, LS2080).
The QorIQ® P5 family delivers scalable, 64-bit processing with single-, dual-, and quad-core devices. With frequencies scaling up to 2.2 GHz, a tightly coupled cache hierarchy for low latency, and integrated hardware acceleration, the P5040 (quad-core) and P5021 (dual-core) devices are ideally suited for compute-intensive, power-conscious control plane applications.