MM912_637 | Battery Sensor with LIN | NXP Semiconductors

Battery Sensor with LIN for 12 V Lead-Acid Batteries

Roll over image to zoom in

Block Diagram

MM912

MM912 Block Diagram

Features

CPU Core

  • S12 microcontroller with 128 kByte (J) or 96 kByte (I) Flash
  • 4 kByte Data Flash
  • 6 kBytes of RAM
  • Background debug (BDM)

Standard I/O

  • 8 x MCU General Purpose I/O including SPI functionality
  • 4 x 5V GPIO including one Wake Up capable High Voltage Input (PTB3/L0)
  • 16-Bit, 4 Channel - Timer Module (TIM16B4C)
  • 8-Bit, 2 Channel - Pulse width modulation module (PWM)

Application Specific Functions

  • Battery Voltage Measurement
  • Battery Current Measurement in up to 8 ranges
  • Accurate internal oscillator (for extended accuracy an external quartz oscillator may be used)
  • Normal and 2 low-power modes
  • Communication via LIN 2.1, LIN2.0 bus interface
  • Triggered wake-up from LIN and periodic wake-up
  • Signal Low Pass Filtering (Current, Voltage)
  • PGA (programmable low-noise gain amplifier) with automatic gain control feature
  • Current threshold detection and current averaging in standby/wake-up from low-power mode
  • External Temperature Sensor Option (TSUP, VTEMP)
  • Optional 2nd external voltage sense input (VOPT)
  • On-chip temperature measurement
  • Industry standard EMC compliance
  • Load supply voltage 3.5 V (Min), 28 V (Max)

Buy/Parametrics

2 results

Include 0 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

Package Type

Package Termination Count

Load Supply Voltage (Min) (V)

Load Supply Voltage (Max) (V)

Active

1K @ US$4.72

HVQFN48

48

3.5

28

Active

1K @ US$5.12

HVQFN48

48

3.5

28

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

1 software file

  • BSPs and Device Drivers

    LIN2.x and SAE J2602 Stack

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

4 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

2 trainings

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.