MC33781 | Quad DSI 2.02 Leader, Differential Drive | NXP Semiconductors

Quad DSI 2.02 Leader, Differential Drive, Freq Spread

Roll over image to zoom in

Block Diagram

Freescale MC33781 Network Transceivers Block Diagram

NXP<sup>&#174;</sup> MC33781 Network Transceivers Block DiagramV

Features

  • Four independent differential DSI (DBUS) channels
  • Dual SPI interface
  • Enhanced bus fault performance
  • Automatic message cyclical redundancy checking (CRC) generation and checking for each channel
  • Enhanced register set with addressable buffer allows queuing of 4 independent follower commands at one time for each channel
  • 8- to 16-Bit messages with 0- to 8-Bit CRC
  • Independent frequency spreading for each channel
  • Pseudo bus switch feature on channel 0

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

4 documents

Compact List

Design Files

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.