LPC541XX | NXP Semiconductors

Low-Power Microcontrollers (MCUs) Based on Arm® Cortex®-M4 Cores With Optional Cortex®-M0+ Co-processor

More

Block Diagram

LPC541xx MCU

LPC541xx MCU Family Block Diagram

Features

Arm Cortex-M4 core (version r0p1)

  • Arm Cortex-M4 processor, running at a frequency of up to 150 MHz.
  • Floating Point Unit (FPU) and Memory Protection Unit (MPU).
  • Arm Cortex-M4 built-in Nested Vectored Interrupt Controller (NVIC).
  • Non-maskable Interrupt (NMI) input with a selection of sources.
  • Serial Wire Debug (SWD) with six instruction break points, two literal comparators, and four watchpoints. Includes Serial Wire Output for enhanced debug capabilities.
  • System tick timer.

Arm Cortex-M0+ core

  • Arm Cortex-M0+ processor, running at a frequency of up to 150 MHz (uses the same clock as Cortex-M4) with a single-cycle multiplier and a fast single-cycle I/O port.
  • Arm Cortex-M0+ built-in Nested Vectored Interrupt Controller (NVIC).
  • Non-maskable Interrupt (NMI) input with a selection of sources.
  • Serial Wire Debug with four breakpoints and two watchpoints.
  • System tick timer.

On-chip memory

  • Up to 256 KB on-chip flash program memory with the flash accelerator and 256-byte page erase and write.
  • Up to 192 KB total SRAM consisting of 160 KB contiguous main SRAM and an additional 32 KB SRAM on the I&D buses.

ROM API supports

  • Flash In-Application Programming (IAP) and In-System Programming (ISP).
  • ROM-based USB drivers (HID, CDC, MSC, and DFU). Flash updates via USB is supported.
  • Supports booting from valid user code in flash, USART, SPI, and I2C.
  • Legacy, Single, and Dual image boot.

Serial interfaces

  • Flexcomm Interface contains eight serial peripherals. Each can be selected by software to be a USART, SPI, or I2C interface. Two Flexcomm Interfaces also include an I2S interface. Each Flexcomm Interface includes a FIFO that supports USART, SPI, and I2S if supported by that Flexcomm Interface. A variety of clocking options are available to each Flexcomm Interface and include a shared fractional baud-rate generator.
  • I2C-bus interfaces support Fast-mode and Fast-mode Plus with data rates of up to 1Mbit/s and with multiple address recognition and monitor mode. Two sets of true I2C pads also support high-speed mode (3.4 Mbit/s) as a target.
  • Crystal-less USB full-speed device interface.

Digital peripherals

  • DMA controller with 20 channels and 20 programmable triggers, able to access all memories and DMA-capable peripherals.
  • Up to 48 General-Purpose Input/Output (GPIO) pins. Most GPIOs have configurable pull-up/pull-down resistors, programmable open-drain mode, and input inverter.
  • GPIO registers are located on the AHB for fast access.
  • Up to eight GPIOs can be selected as pin interrupts (PINT), triggered by rising, falling or both input edges.
  • Two GPIO grouped interrupts (GINT) enable an interrupt based on a logical (AND/OR) combination of input states.
  • CRC engine.

Analog peripherals

  • 12-bit ADC with 12 input channels and with multiple internal and external trigger inputs and sample rates of up to 5.0 MSamples/sec. The ADC supports two independent conversion sequences.
  • Integrated temperature sensor connected to the ADC.

Timers

  • Five 32-bit standard general purpose timers/counters, four of which support up to four capture inputs and four compare outputs, PWM mode, and external count input. Specific timer events can be selected to generate DMA requests. The fifth timer does not have external pin connections and may be used for internal timing operations.
  • One SCTimer/PWM with eight input and eight output functions (including capture and match). Inputs and outputs can be routed to or from external pins and internally to or from selected peripherals. Internally, the SCTimer/PWM supports ten captures/matches, ten events, and ten states.
  • 32-bit Real-time clock (RTC) with 1 s resolution running in the always-on power domain. A timer in the RTC can be used for wake-up from all low power modes including deep power-down, with 1 ms resolution.
  • Multiple-channel multi-rate 24-bit timer (MRT) for repetitive interrupt generation at up to four programmable, fixed rates.
  • Windowed Watchdog Timer (WWDT).

Clock generation

  • 12 MHz internal Free Running Oscillator (FRO). This oscillator provides a selectable 48 MHz or 96 MHz output, and a 12 MHz output (divided down from the selected higher frequency) that can be used as a system clock. The FRO is trimmed to ±1 % accuracy over the entire voltage and temperature range.
  • External clock input for clock frequencies of up to 25 MHz.
  • Watchdog oscillator (WDTOSC) with a frequency range of 6 kHz to 1.5 MHz.
  • 32.768 kHz low-power RTC oscillator.
  • System PLL allows CPU operation up to the maximum CPU rate without the need for a high-frequency external clock. Can be run from the internal FRO 12 MHz output, the external clock input CLKIN, or the RTC oscillator.
  • Clock output function with divider.
  • Frequency measurement unit for measuring the frequency of on-chip or off-chip clock signal.

Power control

  • Programmable PMU (Power Management Unit) to minimize power consumption and to match requirements at different performance levels.
  • Reduced power modes: sleep, deep-sleep, and deep power-down.
  • Wake-up from deep-sleep modes due to activity on the USART, SPI, and I2C peripherals when operating as followers
  • The Micro-Tick Timer running from the watchdog oscillator can be used to wake-up the device from any reduced power modes.
  • Power-On Reset (POR).
  • Brown-Out-Detect (BOD) with separate thresholds for interrupt and forced the reset.

Additional information

  • Dual processor cores: Arm Cortex-M4 and Arm Cortex-M0+. Both cores operate up to a maximum frequency of 150 MHz.
  • DMIC subsystem including a dual-channel PDM microphone interface, flexible decimators, 16 entry FIFOs, optional DC locking, hardware voice activity detection, and the option to stream the processed output data to I2S.
  • Single power supply 1.62 V to 3.6 V.
  • JTAG boundary scan supported.
  • 128-bit unique device serial number for identification.
  • Operating temperature range -40 °C to +105 °C.
  • Available as WLCSP49 and LQFP64 packages.
  • Supported by MCUXpresso SDK, IDE and Config Tools

More

Buy/Parametrics










































































































N true 0 PSPLPC541XXen 36 Application Note Application Note t789 22 Brochure Brochure t518 1 Data Sheet Data Sheet t520 2 Errata Errata t522 2 Fact Sheet Fact Sheet t523 1 Package Information Package Information t790 2 Supporting Information Supporting Information t531 1 Training Presentation Training Presentation t878 1 User Guide User Guide t792 4 en_US en_US en Data Sheet Data Sheet 2 1 1.6 Chinese 1455898644304731654930zh PSP 4.3 MB None None documents None 1455898644304731654930 /docs/zh/data-sheet/LPC5411X.pdf 4338121 /docs/zh/data-sheet/LPC5411X.pdf LPC5411X_ documents N N 2016-10-08 LPC5411x Data Sheet /docs/zh/data-sheet/LPC5411X.pdf /docs/zh/data-sheet/LPC5411X.pdf Data Sheet N 980000996212993340 2022-12-07 zh 980000996212993340 Data Sheet N 32-bit ARM Cortex-M4/M0+ MCU; 192 KB SRAM; 256 KB flash, Crystal-less USB operation, DMIC subsystem, Flexcomm Interface, 32-bit counter/ timers, SCTimer/PWM, 12-bit 5.0 Msamples/sec ADC, Temperature sensor PDF 2.6 English The LPC5411x are Arm Cortex-M4 based microcontrollers for embedded applications. These devices include an Arm Cortex-M0+ coprocessor, up to 192 KB of on-chip SRAM, up to 256 KB on-chip flash, and running at a frequency of up to 100 MHz. 1455898644304731654930 PSP 4.3 MB None None documents None 1455898644304731654930 /docs/en/data-sheet/LPC5411X.pdf 4338121 /docs/en/data-sheet/LPC5411X.pdf LPC5411X_ documents N N 2016-10-08 LPC5411x Data Sheet /docs/en/data-sheet/LPC5411X.pdf /docs/en/data-sheet/LPC5411X.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Sep 4, 2020 980000996212993340 Data Sheet Y N LPC5411x Data Sheet PDF 2 2.6 Chinese 1442065899505737707006zh PSP 2.2 MB None None documents None 1442065899505737707006 /docs/zh/data-sheet/LPC5410X.pdf 2208087 /docs/zh/data-sheet/LPC5410X.pdf LPC5410X documents N N 2016-10-08 LPC5410x Data Sheet /docs/zh/data-sheet/LPC5410X.pdf /docs/zh/data-sheet/LPC5410X.pdf Data Sheet N 980000996212993340 2022-12-07 zh 980000996212993340 Data Sheet N 32-bit ARM Cortex-M4/M0+ MCU; 104 kB SRAM; 512 kB flash, 3 x I2C, 2 x SPI, 4 x USART, 32-bit counter/ timers, SCTimer/PWM, 12-bit 5.0 Msamples/sec ADCintegrated in the core pdf 2.12 English The LPC5410x are Arm Cortex-M4 based microcontrollers for embedded applications including 104 kB of on-chip SRAM and up to 512 kB on-chip flash. 1442065899505737707006 PSP 2.2 MB None None documents None 1442065899505737707006 /docs/en/data-sheet/LPC5410X.pdf 2208087 /docs/en/data-sheet/LPC5410X.pdf LPC5410X documents N N 2016-10-08 LPC5410x Data Sheet /docs/en/data-sheet/LPC5410X.pdf /docs/en/data-sheet/LPC5410X.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Sep 3, 2020 980000996212993340 Data Sheet Y N LPC5410x Data Sheet pdf Application Note Application Note 22 3 0 English application note, AN12568, LPC54114,USB,Dongle 1568018428425718116373 PSP 2.0 MB None None documents None 1568018428425718116373 /docs/en/application-note/AN12568.pdf 2003586 /docs/en/application-note/AN12568.pdf AN12568 documents N N 2019-09-09 LPC54114 USB Dongle with NxH3670 /docs/en/application-note/AN12568.pdf /docs/en/application-note/AN12568.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Dec 10, 2019 645036621402383989 Application Note Y N LPC54114 USB Dongle with NxH3670 4 0 English application note, AN12593, LPC54114, Headset, Audio System 1569572385827711318515 PSP 726.7 KB None None documents None 1569572385827711318515 /docs/en/application-note/AN12593.pdf 726659 /docs/en/application-note/AN12593.pdf AN12593 documents N N 2019-09-27 LPC54114 Headset with NXH3670 /docs/en/application-note/AN12593.pdf /docs/en/application-note/AN12593.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Dec 10, 2019 645036621402383989 Application Note Y N LPC54114 Headset with NXH3670 5 0 English application note, AN12594, LPC54114, OTA, Audio System 1569572807951728269810 PSP 812.7 KB None None documents None 1569572807951728269810 /docs/en/application-note/AN12594.pdf 812697 /docs/en/application-note/AN12594.pdf AN12594 documents N N 2019-09-27 OTA Process introduction /docs/en/application-note/AN12594.pdf /docs/en/application-note/AN12594.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Sep 26, 2019 645036621402383989 Application Note Y N OTA Process introduction 6 0 English application note, AN12567, LPC54114,Dongle, Headset, Audio System 1568018095514714167510 PSP 1.8 MB None None documents None 1568018095514714167510 /docs/en/application-note/AN12567.pdf 1806771 /docs/en/application-note/AN12567.pdf AN12567 documents N N 2019-09-09 Getting Started with LPC54114 + NxH3670 Gaming Use-case /docs/en/application-note/AN12567.pdf /docs/en/application-note/AN12567.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Sep 8, 2019 645036621402383989 Application Note Y N Getting Started with LPC54114 + NxH3670 Gaming Use-case 7 0 English application note, AN12390, IoT AliOS 1557208153663718214985 PSP 433.0 KB None None documents None 1557208153663718214985 /docs/en/application-note/AN12390.pdf 432989 /docs/en/application-note/AN12390.pdf AN12390 documents N N 2019-05-06 ALIOS Porting Guide - Based on LPCXpresso5410x + GT202 /docs/en/application-note/AN12390.pdf /docs/en/application-note/AN12390.pdf Application Note N 645036621402383989 2022-12-07 pdf N en May 6, 2019 645036621402383989 Application Note Y N ALIOS Porting Guide - Based on LPCXpresso5410x + GT202 8 1.0 English 1520957035957718605824 PSP 2.3 MB None None documents None 1520957035957718605824 /docs/en/application-note/AN12127.zip 2311935 /docs/en/application-note/AN12127.zip AN12127 documents N N 2018-03-13 LPC5411x Flexcomm Interface with Eight USARTS /docs/en/application-note/AN12127.zip /docs/en/application-note/AN12127.zip Application Note N 645036621402383989 2022-12-07 zip N en Mar 12, 2018 645036621402383989 Application Note Y N LPC5411x Flexcomm Interface with Eight USARTS 9 1.0 English 1520957035603705314511 PSP 3.9 MB None None documents None 1520957035603705314511 /docs/en/application-note/AN12124.zip 3948588 /docs/en/application-note/AN12124.zip AN12124 documents N N 2018-03-13 LPC541xx Dual core debugging guide /docs/en/application-note/AN12124.zip /docs/en/application-note/AN12124.zip Application Note N 645036621402383989 2022-12-07 zip N en Mar 12, 2018 645036621402383989 Application Note Y N LPC541xx Dual core debugging guide 10 1.0 English This application note describes the dual core feature of the LPC541xx MCU series, and the method to develop applications based on the features from the user perspective. 1520620903753719012534 PSP 2.3 MB None None documents None 1520620903753719012534 /docs/en/application-note/AN12123.pdf 2312321 /docs/en/application-note/AN12123.pdf AN12123 documents N N 2018-03-09 LPC541xx Dual Core Starting Guide /docs/en/application-note/AN12123.pdf /docs/en/application-note/AN12123.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Mar 7, 2018 645036621402383989 Application Note N LPC541xx Dual Core Starting Guide 11 1.1 English LPC5410x Power library source code 1511302608686714651904 PSP 645.7 KB None None documents None 1511302608686714651904 /docs/en/application-note/TN00026.zip 645690 /docs/en/application-note/TN00026.zip TN00026 documents N N 2017-11-21 LPC5410x Power library source code /docs/en/application-note/TN00026.zip /docs/en/application-note/TN00026.zip Application Note N 645036621402383989 2022-12-07 zip N en Mar 5, 2018 645036621402383989 Application Note N LPC5410x Power library source code 12 1.0 English LPC5411x Power library source code 1520351616806730072411 PSP 890.0 KB None None documents None 1520351616806730072411 /docs/en/application-note/TN00034.zip 889983 /docs/en/application-note/TN00034.zip TN00034 documents N N 2018-03-06 LPC5411x Power library source code /docs/en/application-note/TN00034.zip /docs/en/application-note/TN00034.zip Application Note N 645036621402383989 2022-12-07 zip N en Mar 5, 2018 645036621402383989 Application Note Y N LPC5411x Power library source code 13 1 English This technical note gives an overview of an example that shows TCP. 1519786388393716152648 PSP 30.6 MB None None documents None 1519786388393716152648 /docs/en/application-note/TN00031.zip 30581786 /docs/en/application-note/TN00031.zip TN00031 documents N N 2018-02-27 LPC5411x Crystal less USB Solution /docs/en/application-note/TN00031.zip /docs/en/application-note/TN00031.zip Application Note N 645036621402383989 2022-12-07 zip N en Feb 27, 2018 645036621402383989 Application Note Y N LPC5411x Crystal less USB Solution 14 1.1 English 1459363744890718542547 PSP 3.0 MB None None documents None 1459363744890718542547 /docs/en/application-note/AN11799.zip 3005953 /docs/en/application-note/AN11799.zip AN11799 documents N N 2016-10-08 LPC5411x Low Power Modes and Wake-up Time /docs/en/application-note/AN11799.zip /docs/en/application-note/AN11799.zip Application Note N 645036621402383989 2022-12-07 zip N en Jun 14, 2017 645036621402383989 Application Note Y N LPC5411x Low Power Modes and Wake-up Time ZIP 15 1.1 English 1483505290308724212775 PSP 1.4 MB None None documents None 1483505290308724212775 /docs/en/application-note/TN00013.zip 1435413 /docs/en/application-note/TN00013.zip TN00013_1 documents N 2017-01-03 LPC5411x and LPC54S60x/LPC5460x USART Receiver /docs/en/application-note/TN00013.zip /docs/en/application-note/TN00013.zip Application Note N 645036621402383989 2022-12-07 zip en Jan 4, 2017 645036621402383989 Application Note N LPC5411x and LPC54S60x/LPC5460x USART Receiver ZIP 16 2.0 English 1466656636015723215948 PSP 1.1 MB None None documents None 1466656636015723215948 /docs/en/application-note/AN11855.zip 1135799 /docs/en/application-note/AN11855.zip AN11855 documents N N 2016-10-05 LPC5411x Voice Detection and Recognition /docs/en/application-note/AN11855.zip /docs/en/application-note/AN11855.zip Application Note N 645036621402383989 2022-12-07 zip N en Oct 3, 2016 645036621402383989 Application Note Y N LPC5411x Voice Detection and Recognition 17 1.0 English 1464843216510719920366 PSP 436.0 KB None None documents None 1464843216510719920366 /docs/en/application-note/AN11819.pdf 436000 /docs/en/application-note/AN11819.pdf AN11819 documents N 2016-06-01 LPC5411X USB Audio Application /docs/en/application-note/AN11819.pdf /docs/en/application-note/AN11819.pdf Application Note N 645036621402383989 2022-12-07 pdf en May 27, 2016 645036621402383989 Application Note Y N LPC5411X USB Audio Application 18 1.0 English 1459532802151701705703 PSP 3.5 MB None None documents None 1459532802151701705703 /docs/en/application-note/AN11811.zip 3482179 /docs/en/application-note/AN11811.zip AN11811 documents N N 2016-07-07 LPC5411x CoreMark Cortex-M4 Porting Guide /docs/en/application-note/AN11811.zip /docs/en/application-note/AN11811.zip Application Note N 645036621402383989 2022-12-07 zip N en Mar 23, 2016 645036621402383989 Application Note Y N LPC5411x CoreMark Cortex-M4 Porting Guide 19 5.0 Chinese 1442087063437729351111zh PSP 25.5 MB None None documents None 1442087063437729351111 /docs/zh/application-note/AN11538.zip 25503006 /docs/zh/application-note/AN11538.zip AN11538 documents N N 2016-10-08 SCTimer/PWM cookbook /docs/zh/application-note/AN11538.zip /docs/zh/application-note/AN11538.zip Application Note N 645036621402383989 2022-12-07 zh 645036621402383989 Application Note N SCTimer/PWM cookbook ZIP 5.0 English 1442087063437729351111 PSP 25.5 MB None None documents None 1442087063437729351111 /docs/en/application-note/AN11538.zip 25503006 /docs/en/application-note/AN11538.zip AN11538 documents N N 2016-10-08 SCTimer/PWM cookbook /docs/en/application-note/AN11538.zip /docs/en/application-note/AN11538.zip Application Note N 645036621402383989 2022-12-07 zip N en Mar 22, 2016 645036621402383989 Application Note Y N SCTimer/PWM cookbook ZIP 20 1.0 English 1448047458575724517533 PSP 10.3 MB None None documents None 1448047458575724517533 /docs/en/application-note/AN11653.zip 10262764 /docs/en/application-note/AN11653.zip AN11653 documents N N 2016-10-08 Locking Flash Sectors on the LPC5410x /docs/en/application-note/AN11653.zip /docs/en/application-note/AN11653.zip Application Note N 645036621402383989 2022-12-07 zip N en Oct 13, 2015 645036621402383989 Application Note Y N Locking Flash Sectors on the LPC5410x ZIP 21 2.0 English 1442089117765732148974 PSP 7.1 MB None None documents None 1442089117765732148974 /docs/en/application-note/AN11607.zip 7085509 /docs/en/application-note/AN11607.zip AN11607 documents N N 2016-10-08 LPC5410x CoreMark Cortex-M4F Porting Guide /docs/en/application-note/AN11607.zip /docs/en/application-note/AN11607.zip Application Note N 645036621402383989 2022-12-07 zip N en Jul 17, 2015 645036621402383989 Application Note Y N LPC5410x CoreMark Cortex-M4F Porting Guide ZIP 22 1.1 English 1442089370273713695585 PSP 11.1 MB None None documents None 1442089370273713695585 /docs/en/application-note/AN11608.zip 11126692 /docs/en/application-note/AN11608.zip AN11608 documents N N 2016-10-08 Heart-rate Monitor using the Low Power LPC5410x /docs/en/application-note/AN11608.zip /docs/en/application-note/AN11608.zip Application Note N 645036621402383989 2022-12-07 zip N en Mar 30, 2015 645036621402383989 Application Note Y N Heart-rate Monitor using the Low Power LPC5410x ZIP 23 1.01 English 1442089487464698367303 PSP 2.8 MB None None documents None 1442089487464698367303 /docs/en/application-note/AN11609.zip 2848589 /docs/en/application-note/AN11609.zip AN11609 documents N N 2016-10-08 Dual Core Usage /docs/en/application-note/AN11609.zip /docs/en/application-note/AN11609.zip Application Note N 645036621402383989 2022-12-07 zip N en Nov 6, 2014 645036621402383989 Application Note Y N Dual Core Usage ZIP 24 1.0 English 1442088471447713398196 PSP 4.3 MB None None documents None 1442088471447713398196 /docs/en/application-note/AN11611.zip 4315477 /docs/en/application-note/AN11611.zip AN11611 documents N N 2016-10-08 Low Power Modes and Wake-up Times /docs/en/application-note/AN11611.zip /docs/en/application-note/AN11611.zip Application Note N 645036621402383989 2022-12-07 zip N en Nov 5, 2014 645036621402383989 Application Note Y N Low Power Modes and Wake-up Times ZIP User Guide User Guide 4 25 2.4 Chinese 1442125535999725049817zh PSP 9.7 MB Registration without Disclaimer None documents Extended 1442125535999725049817 /secured/assets/documents/zh/user-guide/UM10850.pdf 9716605 /secured/assets/documents/zh/user-guide/UM10850.pdf UM10850 documents Y N 2016-10-08 LPC5410x User manual /secured/assets/documents/zh/user-guide/UM10850.pdf https://www.nxp.com.cn/webapp/Download?colCode=UM10850&docLang=zh User Guide N 132339537837198660 2022-12-07 zh Sep 14, 2016 132339537837198660 User Guide Y N LPC5410x User manual PDF 2.6 English 1442125535999725049817 PSP 9.7 MB Registration without Disclaimer None documents Extended 1442125535999725049817 /secured/assets/documents/en/user-guide/UM10850.pdf 9716605 /secured/assets/documents/en/user-guide/UM10850.pdf UM10850 documents Y N 2016-10-08 LPC5410x User manual /webapp/Download?colCode=UM10850 /secured/assets/documents/en/user-guide/UM10850.pdf User Guide N 132339537837198660 2022-12-07 pdf Y en Jan 13, 2020 132339537837198660 User Guide Y N LPC5410x User manual PDF 26 1.8 Chinese LPC5411x是基于ARM Cortex-M4的微控制器,用于嵌入式应用,这些应用具有高达192 KB的总SRAM,高达256 KB的片上闪存编程存储器,工作频率高达100 MHz。 1455898640682715956790zh PSP 4.8 MB Registration without Disclaimer None documents Extended 1455898640682715956790 /secured/assets/documents/zh/user-guide/UM10914.pdf 4837116 /secured/assets/documents/zh/user-guide/UM10914.pdf UM10914 documents Y N 2017-07-27 LPC5411x User manual /secured/assets/documents/zh/user-guide/UM10914.pdf https://www.nxp.com.cn/webapp/Download?colCode=UM10914&docLang=zh User Guide N 132339537837198660 2023-06-18 zh Jul 26, 2017 132339537837198660 User Guide Y N LPC5411x用户手册 2.0 English The LPC5411x are Arm Cortex-M4 based microcontrollers for embedded applications with up to 192 KB total SRAM, up to 256 KB on-chip flash programming memory, operating at up to 100 MHz. 1455898640682715956790 PSP 4.8 MB Registration without Disclaimer None documents Extended 1455898640682715956790 /secured/assets/documents/en/user-guide/UM10914.pdf 4837116 /secured/assets/documents/en/user-guide/UM10914.pdf UM10914 documents Y N 2017-07-27 LPC5411x User manual /webapp/Download?colCode=UM10914 /secured/assets/documents/en/user-guide/UM10914.pdf User Guide N 132339537837198660 2023-06-18 pdf Y en May 9, 2018 132339537837198660 User Guide Y N LPC5411x User manual 27 1.1 English 1456501222345726745982 PSP 542.9 KB Registration without Disclaimer None documents Extended 1456501222345726745982 /secured/assets/documents/en/user-guide/UM10973.pdf 542938 /secured/assets/documents/en/user-guide/UM10973.pdf UM10973 documents Y N 2016-02-26 LPCXpresso54114 /webapp/Download?colCode=UM10973 /secured/assets/documents/en/user-guide/UM10973.pdf User Guide N 132339537837198660 2022-12-07 pdf Y en Feb 8, 2016 132339537837198660 User Guide Y N LPCXpresso54114 28 1.1 English 1456501221761713040185 PSP 334.6 KB Registration without Disclaimer None documents Extended 1456501221761713040185 /secured/assets/documents/en/user-guide/UM10974.pdf 334551 /secured/assets/documents/en/user-guide/UM10974.pdf UM10974 documents Y N 2016-07-07 LPC54114 Audio and Voice Recognition Kit /webapp/Download?colCode=UM10974 /secured/assets/documents/en/user-guide/UM10974.pdf User Guide N 132339537837198660 2022-12-07 pdf Y en Feb 8, 2016 132339537837198660 User Guide Y N LPC54114 Audio and Voice Recognition Kit Brochure Brochure 1 29 1.1 Chinese 1482467938751714392396zh PSP 5.5 MB None None documents None 1482467938751714392396 /docs/zh/brochure/LPC-MCUs-INNOVATION-MADE-EASY.pdf 5474428 /docs/zh/brochure/LPC-MCUs-INNOVATION-MADE-EASY.pdf LPC-MCUs-INNOVATION-MADE-EASY documents N N 2016-12-22 LPC Microcontrollers - Innovation Made Easy Brochure /docs/zh/brochure/LPC-MCUs-INNOVATION-MADE-EASY.pdf /docs/zh/brochure/LPC-MCUs-INNOVATION-MADE-EASY.pdf Brochure N 712453003803778552 2022-12-07 zh 712453003803778552 Brochure N LPC Microcontrollers - Innovation Made Easy Brochure PDF 1.1 English 1482467938751714392396 PSP 5.5 MB None None documents None 1482467938751714392396 /docs/en/brochure/LPC-MCUs-INNOVATION-MADE-EASY.pdf 5474428 /docs/en/brochure/LPC-MCUs-INNOVATION-MADE-EASY.pdf LPC-MCUs-INNOVATION-MADE-EASY documents N N 2016-12-22 LPC Microcontrollers - Innovation Made Easy Brochure /docs/en/brochure/LPC-MCUs-INNOVATION-MADE-EASY.pdf /docs/en/brochure/LPC-MCUs-INNOVATION-MADE-EASY.pdf Brochure N 712453003803778552 2022-12-07 pdf N en Aug 14, 2018 712453003803778552 Brochure Y N LPC Microcontrollers - Innovation Made Easy Brochure PDF Errata Errata 2 30 1.9 English This errata sheet describes both the known functional problems and any deviations from the electrical specifications known at the release date of this document. 1455898648104723563803 PSP 186.9 KB None None documents None 1455898648104723563803 /docs/en/errata/ES_LPC5411X.pdf 186852 /docs/en/errata/ES_LPC5411X.pdf ES_LPC5411X documents N N 2016-10-08 Errata sheet LPC5411x /docs/en/errata/ES_LPC5411X.pdf /docs/en/errata/ES_LPC5411X.pdf Errata N 155452329886410597 2024-01-31 pdf N en Jan 31, 2024 155452329886410597 Errata Y N Errata sheet LPC5411x PDF 31 2.4 English Errata sheet LPC5410x 1442123923731726627133 PSP 148.3 KB None None documents None 1442123923731726627133 /docs/en/errata/ES_LPC5410X.pdf 148287 /docs/en/errata/ES_LPC5410X.pdf ES_LPC5410X documents N N 2016-10-08 Errata sheet LPC5410x /docs/en/errata/ES_LPC5410X.pdf /docs/en/errata/ES_LPC5410X.pdf Errata N 155452329886410597 2024-01-24 pdf N en Jan 24, 2024 155452329886410597 Errata Y N Errata sheet LPC5410x pdf Fact Sheet Fact Sheet 1 32 1 English The LPC54000 series represents the next-generation of industry-leading power efficiency. With added scalability and feature integration, these breakthrough devices enable continued growth in the always-on internet of tomorrow. 1482962654935732193364 PSP 233.8 KB None None documents None 1482962654935732193364 /docs/en/fact-sheet/LPC541XXFAMFS.pdf 233849 /docs/en/fact-sheet/LPC541XXFAMFS.pdf LPC541XXFAMFS documents N N 2016-12-28 NXP LPC541xx Family - Fact Sheet /docs/en/fact-sheet/LPC541XXFAMFS.pdf /docs/en/fact-sheet/LPC541XXFAMFS.pdf Fact Sheet N 736675474163315314 2022-12-07 pdf N en Oct 30, 2018 736675474163315314 Fact Sheet Y N NXP LPC541xx Family - Fact Sheet Package Information Package Information 2 33 1.0 English 1455078847299700268051 PSP 550.4 KB None None documents None 1455078847299700268051 /docs/en/package-information/SOT314-2.pdf 550366 /docs/en/package-information/SOT314-2.pdf SOT314-2 documents N N 2016-02-12 plastic low profile quad flat package; 64 leads; body 10 x 10 x 1.4 mm /docs/en/package-information/SOT314-2.pdf /docs/en/package-information/SOT314-2.pdf Package Information N 302435339416912908 2024-07-12 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N plastic low profile quad flat package; 64 leads; body 10 x 10 x 1.4 mm 34 kb 1.0 English 1455079746906725226839 PSP 355.0 KB None documents None 1455079746906725226839 /docs/en/package-information/OL-LPC5410.pdf 355000 /docs/en/package-information/OL-LPC5410.pdf OL-LPC5410 documents N N 2016-02-09 wafer level chip-scale package; 49 bumps; 3.29 x 3.29 x 0.54 mm (backside coating included) /docs/en/package-information/OL-LPC5410.pdf /docs/en/package-information/OL-LPC5410.pdf Package Information N 302435339416912908 Y 2022-12-07 PDF en Feb 8, 2016 302435339416912908 Package Information 355.0 MB N /docs/en/package-information/OL-LPC5410.pdf wafer level chip-scale package; 49 bumps; 3.29 x 3.29 x 0.54 mm (backside coating included) PDF Training Presentation Training Presentation 1 35 kb 1.0 English 1448047691293713324456 PSP 203.0 KB None documents None 1448047691293713324456 /docs/en/supporting-information/R_10077.pdf 203000 /docs/en/supporting-information/R_10077.pdf R_10077 documents N N 2015-11-20 Driving LPC5410x with EPSON Crystals /docs/en/supporting-information/R_10077.pdf /docs/en/supporting-information/R_10077.pdf Training Presentation N 501713016990820713 Y 2022-12-07 PDF en Oct 7, 2015 501713016990820713 Training Presentation 203.0 MB N /docs/en/supporting-information/R_10077.pdf Driving LPC5410x with EPSON Crystals PDF Supporting Information Supporting Information 1 36 kb 1.0 English 1442122486479737184892 PSP 347 B None documents None 1442122486479737184892 /docs/en/supporting-information/wlcsp49_lpc5410_fr.pdf 347 /docs/en/supporting-information/wlcsp49_lpc5410_fr.pdf WLCSP49_LPC5410_FR documents N N 2015-09-12 wlcsp49_lpc5410_fr /docs/en/supporting-information/wlcsp49_lpc5410_fr.pdf /docs/en/supporting-information/wlcsp49_lpc5410_fr.pdf Supporting Information N 371282830530968666 Y 2022-12-07 PDF en Nov 6, 2014 371282830530968666 Supporting Information 347.0 KB N /docs/en/supporting-information/wlcsp49_lpc5410_fr.pdf wlcsp49_lpc5410_fr PDF false 0 LPC541XX downloads en true 1 Y PSP Y Y Application Note 22 /docs/en/application-note/AN12568.pdf 2019-09-09 1568018428425718116373 PSP 3 Dec 10, 2019 Application Note application note, AN12568, LPC54114,USB,Dongle None /docs/en/application-note/AN12568.pdf English documents 2003586 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN12568.pdf LPC54114 USB Dongle with NxH3670 /docs/en/application-note/AN12568.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N LPC54114 USB Dongle with NxH3670 2.0 MB AN12568 N 1568018428425718116373 /docs/en/application-note/AN12593.pdf 2019-09-27 1569572385827711318515 PSP 4 Dec 10, 2019 Application Note application note, AN12593, LPC54114, Headset, Audio System None /docs/en/application-note/AN12593.pdf English documents 726659 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN12593.pdf LPC54114 Headset with NXH3670 /docs/en/application-note/AN12593.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N LPC54114 Headset with NXH3670 726.7 KB AN12593 N 1569572385827711318515 /docs/en/application-note/AN12594.pdf 2019-09-27 1569572807951728269810 PSP 5 Sep 26, 2019 Application Note application note, AN12594, LPC54114, OTA, Audio System None /docs/en/application-note/AN12594.pdf English documents 812697 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN12594.pdf OTA Process introduction /docs/en/application-note/AN12594.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N OTA Process introduction 812.7 KB AN12594 N 1569572807951728269810 /docs/en/application-note/AN12567.pdf 2019-09-09 1568018095514714167510 PSP 6 Sep 8, 2019 Application Note application note, AN12567, LPC54114,Dongle, Headset, Audio System None /docs/en/application-note/AN12567.pdf English documents 1806771 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN12567.pdf Getting Started with LPC54114 + NxH3670 Gaming Use-case /docs/en/application-note/AN12567.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N Getting Started with LPC54114 + NxH3670 Gaming Use-case 1.8 MB AN12567 N 1568018095514714167510 /docs/en/application-note/AN12390.pdf 2019-05-06 1557208153663718214985 PSP 7 May 6, 2019 Application Note application note, AN12390, IoT AliOS None /docs/en/application-note/AN12390.pdf English documents 432989 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN12390.pdf ALIOS Porting Guide - Based on LPCXpresso5410x + GT202 /docs/en/application-note/AN12390.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N ALIOS Porting Guide - Based on LPCXpresso5410x + GT202 433.0 KB AN12390 N 1557208153663718214985 /docs/en/application-note/AN12127.zip 2018-03-13 1520957035957718605824 PSP 8 Mar 12, 2018 Application Note None /docs/en/application-note/AN12127.zip English documents 2311935 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN12127.zip LPC5411x Flexcomm Interface with Eight USARTS /docs/en/application-note/AN12127.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N LPC5411x Flexcomm Interface with Eight USARTS 2.3 MB AN12127 N 1520957035957718605824 /docs/en/application-note/AN12124.zip 2018-03-13 1520957035603705314511 PSP 9 Mar 12, 2018 Application Note None /docs/en/application-note/AN12124.zip English documents 3948588 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN12124.zip LPC541xx Dual core debugging guide /docs/en/application-note/AN12124.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N LPC541xx Dual core debugging guide 3.9 MB AN12124 N 1520957035603705314511 /docs/en/application-note/AN12123.pdf 2018-03-09 1520620903753719012534 PSP 10 Mar 7, 2018 Application Note This application note describes the dual core feature of the LPC541xx MCU series, and the method to develop applications based on the features from the user perspective. None /docs/en/application-note/AN12123.pdf English documents 2312321 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN12123.pdf LPC541xx Dual Core Starting Guide /docs/en/application-note/AN12123.pdf documents 645036621402383989 Application Note N en None pdf 1.0 N N LPC541xx Dual Core Starting Guide 2.3 MB AN12123 N 1520620903753719012534 /docs/en/application-note/TN00026.zip 2017-11-21 1511302608686714651904 PSP 11 Mar 5, 2018 Application Note LPC5410x Power library source code None /docs/en/application-note/TN00026.zip English documents 645690 None 645036621402383989 2022-12-07 N /docs/en/application-note/TN00026.zip LPC5410x Power library source code /docs/en/application-note/TN00026.zip documents 645036621402383989 Application Note N en None zip 1.1 N N LPC5410x Power library source code 645.7 KB TN00026 N 1511302608686714651904 /docs/en/application-note/TN00034.zip 2018-03-06 1520351616806730072411 PSP 12 Mar 5, 2018 Application Note LPC5411x Power library source code None /docs/en/application-note/TN00034.zip English documents 889983 None 645036621402383989 2022-12-07 N /docs/en/application-note/TN00034.zip LPC5411x Power library source code /docs/en/application-note/TN00034.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N LPC5411x Power library source code 890.0 KB TN00034 N 1520351616806730072411 /docs/en/application-note/TN00031.zip 2018-02-27 1519786388393716152648 PSP 13 Feb 27, 2018 Application Note This technical note gives an overview of an example that shows TCP. None /docs/en/application-note/TN00031.zip English documents 30581786 None 645036621402383989 2022-12-07 N /docs/en/application-note/TN00031.zip LPC5411x Crystal less USB Solution /docs/en/application-note/TN00031.zip documents 645036621402383989 Application Note N en None Y zip 1 N N LPC5411x Crystal less USB Solution 30.6 MB TN00031 N 1519786388393716152648 /docs/en/application-note/AN11799.zip 2016-10-08 1459363744890718542547 PSP 14 Jun 14, 2017 Application Note ZIP None /docs/en/application-note/AN11799.zip English documents 3005953 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11799.zip LPC5411x Low Power Modes and Wake-up Time /docs/en/application-note/AN11799.zip documents 645036621402383989 Application Note N en None Y zip 1.1 N N LPC5411x Low Power Modes and Wake-up Time 3.0 MB AN11799 N 1459363744890718542547 /docs/en/application-note/TN00013.zip 2017-01-03 1483505290308724212775 PSP 15 Jan 4, 2017 Application Note ZIP None /docs/en/application-note/TN00013.zip English documents 1435413 None 645036621402383989 2022-12-07 /docs/en/application-note/TN00013.zip LPC5411x and LPC54S60x/LPC5460x USART Receiver /docs/en/application-note/TN00013.zip documents 645036621402383989 Application Note N en None zip 1.1 N LPC5411x and LPC54S60x/LPC5460x USART Receiver 1.4 MB TN00013_1 N 1483505290308724212775 /docs/en/application-note/AN11855.zip 2016-10-05 1466656636015723215948 PSP 16 Oct 3, 2016 Application Note None /docs/en/application-note/AN11855.zip English documents 1135799 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11855.zip LPC5411x Voice Detection and Recognition /docs/en/application-note/AN11855.zip documents 645036621402383989 Application Note N en None Y zip 2.0 N N LPC5411x Voice Detection and Recognition 1.1 MB AN11855 N 1466656636015723215948 /docs/en/application-note/AN11819.pdf 2016-06-01 1464843216510719920366 PSP 17 May 27, 2016 Application Note None /docs/en/application-note/AN11819.pdf English documents 436000 None 645036621402383989 2022-12-07 /docs/en/application-note/AN11819.pdf LPC5411X USB Audio Application /docs/en/application-note/AN11819.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N LPC5411X USB Audio Application 436.0 KB AN11819 N 1464843216510719920366 /docs/en/application-note/AN11811.zip 2016-07-07 1459532802151701705703 PSP 18 Mar 23, 2016 Application Note None /docs/en/application-note/AN11811.zip English documents 3482179 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11811.zip LPC5411x CoreMark Cortex-M4 Porting Guide /docs/en/application-note/AN11811.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N LPC5411x CoreMark Cortex-M4 Porting Guide 3.5 MB AN11811 N 1459532802151701705703 /docs/en/application-note/AN11538.zip 2016-10-08 1442087063437729351111 PSP 19 Mar 22, 2016 Application Note ZIP None /docs/en/application-note/AN11538.zip English documents 25503006 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11538.zip SCTimer/PWM cookbook /docs/en/application-note/AN11538.zip documents 645036621402383989 Application Note N en None Y zip 5.0 N N SCTimer/PWM cookbook 25.5 MB AN11538 N 1442087063437729351111 /docs/en/application-note/AN11653.zip 2016-10-08 1448047458575724517533 PSP 20 Oct 13, 2015 Application Note ZIP None /docs/en/application-note/AN11653.zip English documents 10262764 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11653.zip Locking Flash Sectors on the LPC5410x /docs/en/application-note/AN11653.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N Locking Flash Sectors on the LPC5410x 10.3 MB AN11653 N 1448047458575724517533 /docs/en/application-note/AN11607.zip 2016-10-08 1442089117765732148974 PSP 21 Jul 17, 2015 Application Note ZIP None /docs/en/application-note/AN11607.zip English documents 7085509 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11607.zip LPC5410x CoreMark Cortex-M4F Porting Guide /docs/en/application-note/AN11607.zip documents 645036621402383989 Application Note N en None Y zip 2.0 N N LPC5410x CoreMark Cortex-M4F Porting Guide 7.1 MB AN11607 N 1442089117765732148974 /docs/en/application-note/AN11608.zip 2016-10-08 1442089370273713695585 PSP 22 Mar 30, 2015 Application Note ZIP None /docs/en/application-note/AN11608.zip English documents 11126692 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11608.zip Heart-rate Monitor using the Low Power LPC5410x /docs/en/application-note/AN11608.zip documents 645036621402383989 Application Note N en None Y zip 1.1 N N Heart-rate Monitor using the Low Power LPC5410x 11.1 MB AN11608 N 1442089370273713695585 /docs/en/application-note/AN11609.zip 2016-10-08 1442089487464698367303 PSP 23 Nov 6, 2014 Application Note ZIP None /docs/en/application-note/AN11609.zip English documents 2848589 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11609.zip Dual Core Usage /docs/en/application-note/AN11609.zip documents 645036621402383989 Application Note N en None Y zip 1.01 N N Dual Core Usage 2.8 MB AN11609 N 1442089487464698367303 /docs/en/application-note/AN11611.zip 2016-10-08 1442088471447713398196 PSP 24 Nov 5, 2014 Application Note ZIP None /docs/en/application-note/AN11611.zip English documents 4315477 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11611.zip Low Power Modes and Wake-up Times /docs/en/application-note/AN11611.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N Low Power Modes and Wake-up Times 4.3 MB AN11611 N 1442088471447713398196 Brochure 1 /docs/en/brochure/LPC-MCUs-INNOVATION-MADE-EASY.pdf 2016-12-22 1482467938751714392396 PSP 29 Aug 14, 2018 Brochure PDF None /docs/en/brochure/LPC-MCUs-INNOVATION-MADE-EASY.pdf English documents 5474428 None 712453003803778552 2022-12-07 N /docs/en/brochure/LPC-MCUs-INNOVATION-MADE-EASY.pdf LPC Microcontrollers - Innovation Made Easy Brochure /docs/en/brochure/LPC-MCUs-INNOVATION-MADE-EASY.pdf documents 712453003803778552 Brochure N en None Y pdf 1.1 N N LPC Microcontrollers - Innovation Made Easy Brochure 5.5 MB LPC-MCUs-INNOVATION-MADE-EASY N 1482467938751714392396 Data Sheet 2 /docs/en/data-sheet/LPC5411X.pdf 2016-10-08 1455898644304731654930 PSP 1 Sep 4, 2020 Data Sheet The LPC5411x are Arm Cortex-M4 based microcontrollers for embedded applications. These devices include an Arm Cortex-M0+ coprocessor, up to 192 KB of on-chip SRAM, up to 256 KB on-chip flash, and running at a frequency of up to 100 MHz. PDF None /docs/en/data-sheet/LPC5411X.pdf English documents 4338121 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/LPC5411X.pdf LPC5411x Data Sheet /docs/en/data-sheet/LPC5411X.pdf documents 980000996212993340 Data Sheet N en None Y pdf 2.6 N N LPC5411x Data Sheet 4.3 MB LPC5411X_ N 1455898644304731654930 /docs/en/data-sheet/LPC5410X.pdf 2016-10-08 1442065899505737707006 PSP 2 Sep 3, 2020 Data Sheet The LPC5410x are Arm Cortex-M4 based microcontrollers for embedded applications including 104 kB of on-chip SRAM and up to 512 kB on-chip flash. pdf None /docs/en/data-sheet/LPC5410X.pdf English documents 2208087 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/LPC5410X.pdf LPC5410x Data Sheet /docs/en/data-sheet/LPC5410X.pdf documents 980000996212993340 Data Sheet N en None Y pdf 2.12 N N LPC5410x Data Sheet 2.2 MB LPC5410X N 1442065899505737707006 Errata 2 /docs/en/errata/ES_LPC5411X.pdf 2016-10-08 1455898648104723563803 PSP 30 Jan 31, 2024 Errata This errata sheet describes both the known functional problems and any deviations from the electrical specifications known at the release date of this document. PDF None /docs/en/errata/ES_LPC5411X.pdf English documents 186852 None 155452329886410597 2024-01-31 N /docs/en/errata/ES_LPC5411X.pdf Errata sheet LPC5411x /docs/en/errata/ES_LPC5411X.pdf documents 155452329886410597 Errata N en None Y pdf 1.9 N N Errata sheet LPC5411x 186.9 KB ES_LPC5411X N 1455898648104723563803 /docs/en/errata/ES_LPC5410X.pdf 2016-10-08 1442123923731726627133 PSP 31 Jan 24, 2024 Errata Errata sheet LPC5410x pdf None /docs/en/errata/ES_LPC5410X.pdf English documents 148287 None 155452329886410597 2024-01-24 N /docs/en/errata/ES_LPC5410X.pdf Errata sheet LPC5410x /docs/en/errata/ES_LPC5410X.pdf documents 155452329886410597 Errata N en None Y pdf 2.4 N N Errata sheet LPC5410x 148.3 KB ES_LPC5410X N 1442123923731726627133 Fact Sheet 1 /docs/en/fact-sheet/LPC541XXFAMFS.pdf 2016-12-28 1482962654935732193364 PSP 32 Oct 30, 2018 Fact Sheet The LPC54000 series represents the next-generation of industry-leading power efficiency. With added scalability and feature integration, these breakthrough devices enable continued growth in the always-on internet of tomorrow. None /docs/en/fact-sheet/LPC541XXFAMFS.pdf English documents 233849 None 736675474163315314 2022-12-07 N /docs/en/fact-sheet/LPC541XXFAMFS.pdf NXP LPC541xx Family - Fact Sheet /docs/en/fact-sheet/LPC541XXFAMFS.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 1 N N NXP LPC541xx Family - Fact Sheet 233.8 KB LPC541XXFAMFS N 1482962654935732193364 Package Information 2 /docs/en/package-information/SOT314-2.pdf 2016-02-12 1455078847299700268051 PSP 33 Feb 8, 2016 Package Information None /docs/en/package-information/SOT314-2.pdf English documents 550366 None 302435339416912908 2024-07-12 N /docs/en/package-information/SOT314-2.pdf plastic low profile quad flat package; 64 leads; body 10 x 10 x 1.4 mm /docs/en/package-information/SOT314-2.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic low profile quad flat package; 64 leads; body 10 x 10 x 1.4 mm 550.4 KB SOT314-2 N 1455078847299700268051 /docs/en/package-information/OL-LPC5410.pdf 2016-02-09 1455079746906725226839 PSP 34 Feb 8, 2016 Package Information PDF None /docs/en/package-information/OL-LPC5410.pdf English documents 355000 kb 302435339416912908 2022-12-07 /docs/en/package-information/OL-LPC5410.pdf wafer level chip-scale package; 49 bumps; 3.29 x 3.29 x 0.54 mm (backside coating included) /docs/en/package-information/OL-LPC5410.pdf documents 302435339416912908 Package Information N en None N PDF 1.0 N wafer level chip-scale package; 49 bumps; 3.29 x 3.29 x 0.54 mm (backside coating included) Y 355.0 KB 355.0 MB OL-LPC5410 N /docs/en/package-information/OL-LPC5410.pdf 1455079746906725226839 Supporting Information 1 /docs/en/supporting-information/wlcsp49_lpc5410_fr.pdf 2015-09-12 1442122486479737184892 PSP 36 Nov 6, 2014 Supporting Information PDF None /docs/en/supporting-information/wlcsp49_lpc5410_fr.pdf English documents 347 kb 371282830530968666 2022-12-07 /docs/en/supporting-information/wlcsp49_lpc5410_fr.pdf wlcsp49_lpc5410_fr /docs/en/supporting-information/wlcsp49_lpc5410_fr.pdf documents 371282830530968666 Supporting Information N en None N PDF 1.0 N wlcsp49_lpc5410_fr Y 347 B 347.0 KB WLCSP49_LPC5410_FR N /docs/en/supporting-information/wlcsp49_lpc5410_fr.pdf 1442122486479737184892 Training Presentation 1 /docs/en/supporting-information/R_10077.pdf 2015-11-20 1448047691293713324456 PSP 35 Oct 7, 2015 Training Presentation PDF None /docs/en/supporting-information/R_10077.pdf English documents 203000 kb 501713016990820713 2022-12-07 /docs/en/supporting-information/R_10077.pdf Driving LPC5410x with EPSON Crystals /docs/en/supporting-information/R_10077.pdf documents 501713016990820713 Training Presentation N en None N PDF 1.0 N Driving LPC5410x with EPSON Crystals Y 203.0 KB 203.0 MB R_10077 N /docs/en/supporting-information/R_10077.pdf 1448047691293713324456 User Guide 4 /secured/assets/documents/en/user-guide/UM10850.pdf 2016-10-08 1442125535999725049817 PSP 25 Jan 13, 2020 User Guide PDF Registration without Disclaimer /secured/assets/documents/en/user-guide/UM10850.pdf English documents 9716605 None 132339537837198660 2022-12-07 Y /webapp/Download?colCode=UM10850 LPC5410x User manual /secured/assets/documents/en/user-guide/UM10850.pdf documents 132339537837198660 User Guide N en Extended Y pdf 2.6 Y N LPC5410x User manual 9.7 MB UM10850 N 1442125535999725049817 /secured/assets/documents/en/user-guide/UM10914.pdf 2017-07-27 1455898640682715956790 PSP 26 May 9, 2018 User Guide The LPC5411x are Arm Cortex-M4 based microcontrollers for embedded applications with up to 192 KB total SRAM, up to 256 KB on-chip flash programming memory, operating at up to 100 MHz. Registration without Disclaimer /secured/assets/documents/en/user-guide/UM10914.pdf English documents 4837116 None 132339537837198660 2023-06-18 Y /webapp/Download?colCode=UM10914 LPC5411x User manual /secured/assets/documents/en/user-guide/UM10914.pdf documents 132339537837198660 User Guide N en Extended Y pdf 2.0 Y N LPC5411x User manual 4.8 MB UM10914 N 1455898640682715956790 /secured/assets/documents/en/user-guide/UM10973.pdf 2016-02-26 1456501222345726745982 PSP 27 Feb 8, 2016 User Guide Registration without Disclaimer /secured/assets/documents/en/user-guide/UM10973.pdf English documents 542938 None 132339537837198660 2022-12-07 Y /webapp/Download?colCode=UM10973 LPCXpresso54114 /secured/assets/documents/en/user-guide/UM10973.pdf documents 132339537837198660 User Guide N en Extended Y pdf 1.1 Y N LPCXpresso54114 542.9 KB UM10973 N 1456501222345726745982 /secured/assets/documents/en/user-guide/UM10974.pdf 2016-07-07 1456501221761713040185 PSP 28 Feb 8, 2016 User Guide Registration without Disclaimer /secured/assets/documents/en/user-guide/UM10974.pdf English documents 334551 None 132339537837198660 2022-12-07 Y /webapp/Download?colCode=UM10974 LPC54114 Audio and Voice Recognition Kit /secured/assets/documents/en/user-guide/UM10974.pdf documents 132339537837198660 User Guide N en Extended Y pdf 1.1 Y N LPC54114 Audio and Voice Recognition Kit 334.6 KB UM10974 N 1456501221761713040185 true Y Products

Documentation

Quick reference to our documentation types.

36 of 36 documents

Compact List

Application Note (22)
Brochure (1)
Data Sheet (2)
Errata (2)
Fact Sheet (1)
Package Information (2)
Supporting Information (1)
Training Presentation (1)
User Guide (4)

Design Files

Quick reference to our design files types.

1-5of 9 design files

Show All

Hardware

Quick reference to our board types.

1-5 of 8 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 9 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 13 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1 training

Support