LPC1311FHN33 | Arm Cortex-M3 | 32-bit MCU | NXP Semiconductors

Entry-level 32-bit Microcontroller (MCU) based on Arm® Cortex®-M3 Core

See product image

Product Details

Features

  • Arm Cortex-M3 processor, running at frequencies of up to 72 MHz
  • Arm Cortex-M3 built-in Nested Vectored Interrupt Controller (NVIC)
  • 8 kB on-chip flash programming memory
  • 4 kB SRAM
  • In-System Programming (ISP) and In-Application Programming (IAP)
  • UART with fractional baud rate generation
  • SSP controller with FIFO and multi-protocol capabilities
  • I2C-bus interface supporting full I2C-bus specification and Fast-mode Plus
  • Up to 26 General Purpose I/O (GPIO) pins
  • Four general purpose counter/timers
  • Programmable WatchDog Timer (WDT)
  • System tick timer
  • Serial Wire Debug and Serial Wire Trace port
  • High-current output driver (20 mA) on one pin
  • High-current sink drivers (20 mA) on two I2C-bus pins in Fast-mode Plus
  • Integrated PMU (Power Management Unit)
  • Three reduced power modes: Sleep, Deep-Sleep, and Deep power-down
  • Single power supply (2.0 V to 3.6 V)
  • 10-bit ADC with input multiplexing among 8 pins
  • GPIO pins can be used as edge and level sensitive interrupt sources
  • Clock output function with divider
  • Processor wake-up from Deep-sleep mode via a dedicated start logic
  • Brownout detect with four separate thresholds
  • Power-On Reset (POR)
  • Integrated oscillator with an operating range of 1 MHz to 25 MHz
  • 12 MHz internal RC oscillator trimmed to 1 % accuracy
  • Programmable watchdog oscillator with a frequency range of 7.8 kHz to 1.8 MHz
  • System PLL allows CPU operation up to the maximum CPU rate
  • Code Read Protection (CRP) with different security levels
  • Device serial number for identification

Target Applications

  • eMetering
  • Lighting
  • Alarm systems
  • White goods

More

Buy/Parametrics

1 result

Include 0 NRND

Order

CAD Model

Operating Frequency [Max] (MHz)

Flash (kB)

GPIO

UART

ADC sample rate

I2C

SPI

ADC (Channels)

ADC (bits)

Timers

Timer (bits)

SCTimer / PWM

PWM

Product category

Package Type

Temperature range

Supply Voltage [min] (V)

Supply Voltage [max] (V)

Status

72

8

28

1

400 ksps

1

1

1

10

4

16, 32

1

2

110-LPC1300-

HVQFN32

-40 °C to +85 °C

2

3.6

Active

Documentation

Quick reference to our documentation types.

1-10 of 31 documents

Compact List

Application Note (21)
Show All

Design Files

Quick reference to our design files types.

4 design files

Hardware

Quick reference to our board types.

4 hardware offerings

Software

Quick reference to our software types.

1-5 of 30 software files

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Engineering Services

1-5 of 8 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1-5 of 8 trainings

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

Recently viewed products

There are no recently viewed products to display.