WLAN7207H Product Information|NXP

Buy Options

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
Wi-Fi 6 and Bluetooth Front-End IC, 2.4 GHz
ParameterValue
Number of pins
18
Package Style
LGA

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
WLAN7207HY(935420135518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
8.31554

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
WLAN7207HY
(935420135518)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
WLAN7207HY
(935420135518)
854233

More about WLAN7207H

The WLAN7207H is a WLAN 2.4 GHz RF front-end IC in a 2.4 mm x 2.0 mm HFCPLGA18 package.

The WLAN7207H device is designed for Wi-Fi 6 applications.

It includes a transmit amplifier with directional coupler, a low-noise receive amplifier and a transmit/receive switch with a Bluetooth channel. The power amplifier supports 3 different TX gain modes to improve power efficiency.

The device is fully matched to 50 Ω and integrates harmonic and out of band filtering which minimizes the external component count.

For additional information contact your local NXP® Sales Office or NXP Authorized Distributor.

More