NXP Semiconductors :: Secure Connections for a Smarter World

WLAN7207HY

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of WLAN7207HYLast Revision (GMT):
Sunday, 01 September 2024, 09:56:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
WLAN7207HYSOT2084HWFLGA188.315540 mg YesYesYesNot ApplicableOtherNot Applicablecontact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9354 201 355182024-12-19123 / 168 hours26030 sec.3 / 168 hours24020 sec.3Kaohsiung, Taiwan;External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Die EncapsulantDie EncapsulantAluminum and its compoundsAluminum Hydroxide21645-51-20.2025007.5000002.435200
Epoxy ResinsProprietary Material-Other Epoxy resins0.1890007.0000002.272853
Inorganic Silicon compoundsSilica, vitreous60676-86-01.42965052.95000017.192509
Inorganic Silicon compoundsSilicon dioxide7631-86-90.81000030.0000009.740799
Inorganic compoundsCarbon Black1333-86-40.0148500.5500000.178581
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins0.0540002.0000000.649387
Subtotal2.700000100.000000032.469329
Semiconductor DieCopper PillarCopper and its compoundsCopper, metal7440-50-80.05724871.3000000.688451
Nickel and its compoundsNickel, metal7440-02-00.0022482.8000000.027036
Silver and its compoundsSilver, metal7440-22-40.0005620.7000000.006759
Tin and its compoundsTin, metal7440-31-50.02023425.2000000.243323
Subtotal0.080292100.00000000.965569
DieInorganic Silicon compoundsSilicon7440-21-31.50356398.00000018.081360
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0306852.0000000.369007
Subtotal1.534248100.000000018.450368
Under Bump MetalCopper and its compoundsCopper, metal7440-50-80.00083383.3000000.010017
Titanium and its compoundsTitanium, metal7440-32-60.00016716.7000000.002008
Subtotal0.001000100.00000000.012026
SubstrateCopper FoilCopper and its compoundsCopper, metal7440-50-80.24960999.9900003.001721
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000250.0100000.000300
Subtotal0.249634100.00000003.002022
Copper PlatingCopper and its compoundsCopper, metal7440-50-81.47413799.99000017.727494
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0001470.0100000.001773
Subtotal1.474284100.000000017.729267
Gold PlatingGold and its compoundsGold, metal7440-57-50.07955799.9900000.956723
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000080.0100000.000096
Subtotal0.079565100.00000000.956818
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000410.0100000.000490
Nickel and its compoundsNickel, metal7440-02-00.40763499.9900004.902070
Subtotal0.407674100.00000004.902561
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0002160.1000000.002595
Barium and its compoundsBarium sulfate7727-43-70.04207319.5000000.505955
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0213609.9000000.256870
Magnesium and its compoundsTalc14807-96-60.0062572.9000000.075245
Organic compoundsOther organic compounds.0.0116515.4000000.140111
Phosphorus compoundsDiphenyl(2,4,6-trimethylbenzoyl)phosphine oxide75980-60-80.0017260.8000000.020757
PolymersPlastic: EP - Epoxide, Epoxy0.02675412.4000000.321736
PolymersPlastic: PAK0.10572249.0000001.271375
Subtotal0.215759100.00000002.594643
Substrate Core 1Inorganic Silicon compoundsFibrous-glass-wool65997-17-30.54097755.3500006.505619
Inorganic Silicon compoundsSilicon dioxide7631-86-90.20251220.7200002.435346
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0563955.7700000.678183
PolymersPlastic: EP - Epoxide, Epoxy0.17749118.1600002.134454
Subtotal0.977375100.000000011.753602
Substrate Core 2Inorganic Silicon compoundsFibrous-glass-wool65997-17-30.15488426.0000001.862587
Inorganic Silicon compoundsSilicon dioxide7631-86-90.20730734.8000002.493001
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0518278.7000000.623250
PolymersPlastic: EP - Epoxide, Epoxy0.18169130.5000002.184958
Subtotal0.595708100.00000007.163796
Total8.315540100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 WLAN7207HY
Product content declaration of WLAN7207HY
上次修订 Last Revision (GMT):
Sunday, 01 September 2024, 09:56:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
半导体芯片
Semiconductor Die
铜柱
Copper Pillar
OOOOOO

半导体芯片
Die
OOOOOO

焊料凸点下的金属
Under Bump Metal
OOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core 1
OOOOOO

有机基质芯
Substrate Core 2
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of WLAN7207HYLast Revision (GMT):
Sunday, 01 September 2024, 09:56:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Die EncapsulantTest Report
17 Apr 2024
Test Report
17 Apr 2024
Test Report
17 Apr 2024
Test Report
17 Apr 2024
Semiconductor DieAG PLATINGTest Report
31 Aug 2020
Not AvailableNot AvailableNot Available
COPPER PLATINGTest Report
4 Feb 2021
Test Report
4 Feb 2021
Test Report
4 Feb 2021
Test Report
4 Feb 2021
DIETest Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
NI PLATINGTest Report
17 May 2023
Test Report
17 May 2023
Test Report
17 May 2023
Test Report
17 May 2023
SN PLATINGTest Report
31 Aug 2020
Not AvailableNot AvailableNot Available
SubstrateAU PLATINGTest Report
20 Mar 2024
Test Report
20 Mar 2024
Test Report
20 Mar 2024
Test Report
20 Mar 2024
AUS SR1Test Report
22 Jan 2025
Test Report
22 Jan 2025
Test Report
22 Jan 2025
Test Report
22 Jan 2025
CORETest Report
29 Dec 2023
Test Report
29 Dec 2023
Test Report
29 Dec 2023
Test Report
29 Dec 2023
CU FOILTest Report
4 Jan 2024
Test Report
4 Jan 2024
Test Report
4 Jan 2024
Test Report
4 Jan 2024
CU PLATINGTest Report
20 Mar 2024
Test Report
20 Mar 2024
Test Report
20 Mar 2024
Test Report
20 Mar 2024
NI PLATINGTest Report
20 Mar 2024
Test Report
20 Mar 2024
Test Report
20 Mar 2024
Test Report
20 Mar 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.