Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HWFLGA16: HWFLGA16, thermal enhanced very-very thin fine-pitch land grid array package, 16 terminals, 0.4 mm pitch, 2 mm x 2 mm x 0.64 mm body
12NC: 935420103518
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | Wi-Fi 6E Front-end IC, 5-7 GHz |
Parameter | Value |
---|---|
Number of pins | 16 |
Package Style | LGA |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
WLAN7207CY(935420103518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 7.63904 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
WLAN7207CY (935420103518) | No | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
WLAN7207CY (935420103518) | 854233 |
The WLAN7207C is a WLAN 5 GHz - 7 GHz RF front-end IC in a 2 mm x 2 mm HWFLGA16 package.
The WLAN7207C is designed for Wi-Fi 6E applications. It includes a power amplifier with directional coupler, a low noise receive amplifier (LNA) and a single pole double throw (SPDT) switch. The WLAN7207C also includes coexistence filters for both transmit and receive channels.
The device is matched to 50 Ω and integrates harmonic and out of band filtering which minimizes the layout area in the application.
For additional information contact your local NXP® Sales Office or NXP Authorized Distributor.