SOT2013-2: HWFLGA16 Land Grid Array Package | NXP Semiconductors

SOT2013-2: HWFLGA16


Overview

HWFLGA16, thermal enhanced very-very thin fine-pitch land grid array package, 16 terminals, 0.4 mm pitch, 2 mm x 2 mm x 0.64 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HWFLGA16 surface mount bottom LGA 2 x 2 x 0.64 16
Manufacture Code Reference Codes Issue Date
98ASA01440D 2020-05-20
Part Description Quick access
Wi-Fi 6E Front-end IC, 5-7 GHz
Wi-Fi 6E Front-end IC, 5-7 GHz
Wi-Fi 6E Front-end IC, 5-7 GHz