WLAN7207CY

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of WLAN7207CYLast Revision (GMT):
Sunday, 01 September 2024, 09:55:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
WLAN7207CYSOT2013HWFLGA166.629040 mg YesYesYesNot ApplicableOtherNot Applicablecontact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9354 201 035182024-04-16113 / 168 hours26030 sec.3 / 168 hours24020 sec.3Kaohsiung, Taiwan;External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Die EncapsulantDie EncapsulantAluminum and its compoundsAluminum Hydroxide21645-51-20.0892507.5000001.346349
Epoxy ResinsProprietary Material-Other Epoxy resins0.0833007.0000001.256592
Inorganic Silicon compoundsSilica, vitreous60676-86-00.63010552.9500009.505223
Inorganic Silicon compoundsSilicon dioxide7631-86-90.35700030.0000005.385395
Inorganic compoundsCarbon Black1333-86-40.0065450.5500000.098732
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins0.0238002.0000000.359026
Subtotal1.190000100.000000017.951317
Semiconductor DieCopper PillarCopper and its compoundsCopper, metal7440-50-80.05077971.0000000.766015
Nickel and its compoundsNickel, metal7440-02-00.0021463.0000000.032367
Silver and its compoundsSilver, metal7440-22-40.0007151.0000000.010789
Tin and its compoundsTin, metal7440-31-50.01788025.0000000.269723
Subtotal0.071520100.00000001.078894
DieInorganic Silicon compoundsSilicon7440-21-31.33918998.00000020.201859
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0273302.0000000.412283
Subtotal1.366520100.000000020.614142
Under Bump MetalCopper and its compoundsCopper, metal7440-50-80.00083383.3000000.012566
Titanium and its compoundsTitanium, metal7440-32-60.00016716.7000000.002519
Subtotal0.001000100.00000000.015085
SubstrateCopper FoilCopper and its compoundsCopper, metal7440-50-80.24960999.9900003.765392
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000250.0100000.000377
Subtotal0.249634100.00000003.765769
Copper PlatingCopper and its compoundsCopper, metal7440-50-81.47413799.99000022.237562
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0001470.0100000.002224
Subtotal1.474284100.000000022.239786
Gold PlatingGold and its compoundsGold, metal7440-57-50.07955799.9900001.200123
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000080.0100000.000120
Subtotal0.079565100.00000001.200243
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000410.0100000.000615
Nickel and its compoundsNickel, metal7440-02-00.40763499.9900006.149211
Subtotal0.407674100.00000006.149826
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0002160.1000000.003255
Barium and its compoundsBarium sulfate7727-43-70.04207319.5000000.634676
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0213609.9000000.322220
Magnesium and its compoundsTalc14807-96-60.0062572.9000000.094388
Organic compoundsOther organic compounds.0.0116515.4000000.175756
Phosphorus compoundsDiphenyl(2,4,6-trimethylbenzoyl)phosphine oxide75980-60-80.0017260.8000000.026038
PolymersPlastic: EP - Epoxide, Epoxy0.02675412.4000000.403589
PolymersPlastic: PAK0.10572249.0000001.594827
Subtotal0.215759100.00000003.254749
Substrate Core 1Inorganic Silicon compoundsFibrous-glass-wool65997-17-30.54097755.3500008.160719
Inorganic Silicon compoundsSilicon dioxide7631-86-90.20251220.7200003.054925
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0563955.7700000.850720
PolymersPlastic: EP - Epoxide, Epoxy0.17749118.1600002.677483
Subtotal0.977375100.000000014.743847
Substrate Core 2Inorganic Silicon compoundsFibrous-glass-wool65997-17-30.15488426.0000002.336449
Inorganic Silicon compoundsSilicon dioxide7631-86-90.20730734.8000003.127248
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0518278.7000000.781812
PolymersPlastic: EP - Epoxide, Epoxy0.18169130.5000002.740835
Subtotal0.595708100.00000008.986343
Total6.629040100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 WLAN7207CY
Product content declaration of WLAN7207CY
上次修订 Last Revision (GMT):
Sunday, 01 September 2024, 09:55:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
半导体芯片
Semiconductor Die
铜柱
Copper Pillar
OOOOOO

半导体芯片
Die
OOOOOO

焊料凸点下的金属
Under Bump Metal
OOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core 1
OOOOOO

有机基质芯
Substrate Core 2
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of WLAN7207CYLast Revision (GMT):
Sunday, 01 September 2024, 09:55:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Die EncapsulantTest Report
17 Apr 2024
Test Report
17 Apr 2024
Test Report
17 Apr 2024
Test Report
17 Apr 2024
Semiconductor DieAG PLATINGTest Report
31 Aug 2021
Not AvailableNot AvailableNot Available
COPPER PLATINGTest Report
4 Feb 2021
Test Report
4 Feb 2021
Test Report
4 Feb 2021
Test Report
4 Feb 2021
DIETest Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
NI PLATINGTest Report
17 May 2023
Test Report
17 May 2023
Test Report
17 May 2023
Test Report
17 May 2023
SN PLATINGTest Report
31 Aug 2020
Not AvailableNot AvailableNot Available
SubstrateAU PLATINGTest Report
20 Mar 2024
Test Report
20 Mar 2024
Test Report
20 Mar 2024
Test Report
20 Mar 2024
AUS SR1Test Report
6 Mar 2024
Test Report
6 Mar 2024
Test Report
6 Mar 2024
Test Report
6 Mar 2024
CORETest Report
29 Dec 2023
Test Report
29 Dec 2023
Test Report
29 Dec 2023
Test Report
29 Dec 2023
CU FOILTest Report
4 Jan 2024
Test Report
4 Jan 2024
Test Report
4 Jan 2024
Test Report
4 Jan 2024
CU PLATINGTest Report
20 Mar 2024
Test Report
20 Mar 2024
Test Report
20 Mar 2024
Test Report
20 Mar 2024
NI PLATINGTest Report
20 Mar 2024
Test Report
20 Mar 2024
Test Report
20 Mar 2024
Test Report
20 Mar 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.