Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935345862431
Details
Order
Parameter | Value |
---|---|
Features | FlexRay EPL v3.0.1 |
Additional Features - Analog | Sleep Mode, Standby Mode |
Supply Voltage [Min to Max] (V) | 4.75 to 5.25 |
Battery supply voltage [Min - Max] (V) | 4.75 to 60 |
Data Rate [min] kbps | 2500.0 |
Data Rate [max] kbps | 10000.0 |
Flexray | 2 |
Voltage on bus pins [Min-Max] (V) | -60 to 60 |
Parameter | Value |
---|---|
VESD HBM on bus pins (+/- kV) | -8 to 8 |
VESD IEC on bus pins (+/- kV) | -6 to 6 |
Junction Temperature (Min) (℃) | -40 |
Junction Temperature (Max) (℃) | 150 |
Protection | overtemperature, undervoltage detection |
Wake-Up Pin | Y |
Product Application | Automotive |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
TJA1086GHN/0Z(935345862431) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 244.667472 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
TJA1086GHN/0Z (935345862431) | Quality Managed | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
TJA1086GHN/0Z (935345862431) | 854239 |
The TJA1086G is a FlexRay™ active star coupler that connects two branches of a FlexRay network. The TJA1086G is compliant with the FlexRay electrical physical layer specification V3.0.1/ISO17458-4.