TJA1085GHN Product Information|NXP

Buy Options

Operating Features

ParameterValue
Features
FlexRay EPL v3.0.1
Additional Features - Analog
Sleep Mode, Standby Mode
Supply Voltage [Min to Max] (V)
4.75 to 5.25
Battery supply voltage [Min - Max] (V)
4.75 to 60
Data Rate [min] kbps
2500.0
Data Rate [max] kbps
10000.0
Flexray
4
Voltage on bus pins [Min-Max] (V)
-60 to 60
ParameterValue
VESD HBM on bus pins (+/- kV)
-8 to 8
VESD IEC on bus pins (+/- kV)
-6 to 6
Junction Temperature (Min) (℃)
-40
Junction Temperature (Max) (℃)
150
Protection
overtemperature, undervoltage detection
Wake-Up Pin
Y
Product Application
Automotive

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
TJA1085GHN/0Z(935309168431)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
244.667472

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
TJA1085GHN/0Z
(935309168431)
Quality Managed
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
TJA1085GHN/0Z
(935309168431)
854239

More about TJA1085G

The TJA1085G is a FlexRay active star coupler that can connect up to 4 branches of a FlexRay network. The TJA1085G is compliant with the FlexRay electrical physical layer specification V3.0.1/ISO17458-4

Several TJA1085G devices can be connected via their TRXD0/1 interfaces to increase the number of branches in the network. A dedicated Communication Controller (CC) interface allows for integration into an ECU. The TJA1085G supports low-power management by offering bus wake-up capability along with battery supply and voltage regulator control. The TJA1085G meets industry standards for EMC/ESD performance and provides enhanced bus error detection, low current consumption and unmatched asymmetric delay performance.