TEA1721ADB1102 Product Information|NXP

Buy Options

TEA1721ADB1102UL

Active

12NC: 935300632598

Details

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
TEA1721 Cubic Charger 5W demo board

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeREACH SVHCWeight (mg)
TEA1721ADB1102UL(935300632598)
Not Available
No Information
Not Available
No Information
1.0

Quality

Part/12NCSafe Assure Functional Safety
TEA1721ADB1102UL
(935300632598)
No

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
TEA1721ADB1102UL
(935300632598)
902300

More about TEA1721ADB1102

The TEA1721 demo board is a small and low cost solution for a 5 W mobile phone charger or any low power adapter solution. The application is USB1.1 battery charging compliant and operates in constant voltage (CV) or constant current (CC) mode for a proper and controlled charge behaviour of the battery. The switch-mode converter operates in flyback mode at a maximum frequency of around 51 kHz. Overcurrent and short-circuit protection are built in. The power consumption is below 10 mW under no-load conditions.