TEA1721ADB1059 Product Information|NXP

Buy Options

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
TEA1721 Non-isolated buck converter demo board

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeREACH SVHCWeight (mg)
TEA1721ADB1059,598(935297602598)
Not Available
No Information
Not Available
No Information
1.0

Quality

Part/12NCSafe Assure Functional Safety
TEA1721ADB1059,598
(935297602598)
No

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
TEA1721ADB1059,598
(935297602598)
902300

More about TEA1721ADB1059

This board demonstrates a +12 V AC/DC buck and −12 V AC/DC non-isolated buck/boost-mode SMPS that can be used to supply up to 2.5 W into a load. Operation in buck or buck/boost-mode can be selected with the on-board jumper.

The switch mode converter operates at a maximum frequency of around 50 kHz.

Overcurrent and short-circuit protection are built in. Under no-load conditions, the power consumption of this converter is in the range of 10 mW. EMI filtering and (optional) surge voltage protection using TVS diodes is implemented in this circuit.