SPC5674FK0MVY3 Product Information|NXP

Buy Options

SPC5674FK0MVY3

Active

12NC: 935314646557

Details

Order

In Stock:324
Order from distributors

Operating Features

ParameterValue
Flash (kB)
4096
RAM (kB)
256
Core Type
e200
Core: Number of cores (SPEC)
1
Operating Frequency [Max] (MHz)
270
CAN
4
ParameterValue
SCI
3
DSPI
4
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125
Supply Voltage [min] (V)
4.5
Supply Voltage [max] (V)
5.5

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
SPC5674FK0MVY3(935314646557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e2
REACH SVHC
4374.4
SPC5674FK0MVY3R(935314646518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e2
REACH SVHC
4374.4

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
SPC5674FK0MVY3
(935314646557)
No
3
260
40
SPC5674FK0MVY3R
(935314646518)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
SPC5674FK0MVY3
(935314646557)
854231
3A991A2
SPC5674FK0MVY3R
(935314646518)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
SPC5674FK0MVY3
(935314646557)
2025-04-162025-05-26202504009IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
SPC5674FK0MVY3R
(935314646518)
SPC5674FK0MVY3
(935314646557)
2022-11-192022-11-20202209016IMPC574xR Mask 1N83M MPC5676R Mask 3N23A MPC5777C Mask 2N45H and 3N45H MPC567xF Mask 0N31E and 3M17W Errata Update SEP2022
SPC5674FK0MVY3R
(935314646518)
SPC5674FK0MVY3
(935314646557)
2022-03-232022-03-24202202031IMPC567xF Mask 0N31E & 3M17W Errata List Update February 2022
SPC5674FK0MVY3R
(935314646518)
SPC5674FK0MVY3
(935314646557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
SPC5674FK0MVY3R
(935314646518)

More about MPC5674F

NXP<sup>®</sup> product built on Power Architecture technology

The MPC5674F

Power Architecture® MCU helps automakers offer more fuel-efficient automobiles and meet stricter government-mandated emissions standards by enabling precise control of engine events without sacrificing performance.

  • Addresses the growing computational demands of green engine designs
  • Designed to reduce time to market at lower costs and with higher reliability
  • Precisely controls fuel delivery and improves gas mileage
  • Performs knock detection without additional external components
  • Condenses code footprint by up to 30% for improved density and reduced memory requirements
More