Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
BGA516: BGA516, plastic, ball grid array; 516 balls; 1 mm pitch; 27 mm x 27 mm x 1.95 mm body
12NC: 935325849557
Details
Order
12NC: 935325849518
Details
Order
Parameter | Value |
---|---|
Flash (kB) | 3072 |
RAM (kB) | 192 |
Core Type | e200 |
Core: Number of cores (SPEC) | 1 |
Operating Frequency [Max] (MHz) | 200 |
CAN | 4 |
Parameter | Value |
---|---|
SCI | 3 |
DSPI | 4 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
Supply Voltage [min] (V) | 4.5 |
Supply Voltage [max] (V) | 5.5 |
Part/12NC | PbFree | EU RoHS | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
SPC5673FK0MVV2(935325849557) | No | No | e0 | REACH SVHC | 4634.8 | |
SPC5673FK0MVV2R(935325849518) | No | No | e0 | REACH SVHC | 4634.8 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Soldering | Lead Soldering | |||||
SPC5673FK0MVV2 (935325849557) | No | 3 | 245 | 30 | |||
SPC5673FK0MVV2R (935325849518) | No | 3 | 245 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
SPC5673FK0MVV2 (935325849557) | 854231 | 3A991A2 |
SPC5673FK0MVV2R (935325849518) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
SPC5673FK0MVV2 (935325849557) | 2025-04-16 | 2025-05-26 | 202504009I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
SPC5673FK0MVV2R (935325849518) | ||||
SPC5673FK0MVV2 (935325849557) | 2022-11-19 | 2022-11-20 | 202209016I | MPC574xR Mask 1N83M MPC5676R Mask 3N23A MPC5777C Mask 2N45H and 3N45H MPC567xF Mask 0N31E and 3M17W Errata Update SEP2022 |
SPC5673FK0MVV2R (935325849518) | ||||
SPC5673FK0MVV2 (935325849557) | 2022-03-23 | 2022-03-24 | 202202031I | MPC567xF Mask 0N31E & 3M17W Errata List Update February 2022 |
SPC5673FK0MVV2R (935325849518) | ||||
SPC5673FK0MVV2 (935325849557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
SPC5673FK0MVV2R (935325849518) |
The MPC5674F
Power Architecture® MCU helps automakers offer more fuel-efficient automobiles and meet stricter government-mandated emissions standards by enabling precise control of engine events without sacrificing performance.