Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
NXP 32-bit MCU, Dual Power Arch, 3MB Flash, 120MHz, -40/+105degC, Automotive Qual, MAPBGA 256
LBGA256: LBGA256, plastic, low profile ball grid array; 256 balls; 1 mm pitch; 17 mm x 17 mm x 1.16 mm body
12NC: 935311488557
Details
Order
12NC: 935311488518
Details
Order
Parameter | Value |
---|---|
Flash (kB) | 3072 |
RAM (kB) | 256 |
Core Type | e200, e200z4 |
Core: Number of cores (SPEC) | 1, 1 |
Operating Frequency [Max] (MHz) | 120 |
I2C | 1 |
Parameter | Value |
---|---|
CAN | 6 |
SCI | 10 |
DSPI | 8 |
GPIO | 199 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
SPC5646CF0VMJ1(935311488557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e2 | REACH SVHC | 785.3 | |
SPC5646CF0VMJ1R(935311488518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e2 | REACH SVHC | 785.3 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
SPC5646CF0VMJ1 (935311488557) | No | 3 | 260 | 40 | |||
SPC5646CF0VMJ1R (935311488518) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
SPC5646CF0VMJ1 (935311488557) | 854231 | 5A992C | G173413 |
SPC5646CF0VMJ1R (935311488518) | 854231 | 5A992C | G173413 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
SPC5646CF0VMJ1 (935311488557) | 2025-04-16 | 2025-05-26 | 202504009I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
SPC5646CF0VMJ1 (935311488557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
SPC5646CF0VMJ1R (935311488518) | ||||
SPC5646CF0VMJ1 (935311488557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
SPC5646CF0VMJ1R (935311488518) |
The MPC564xB-C family of MCUs offers a superior level of integration to address the growing need for enhanced feature sets and increased memory space in high-end automotive body control module (BCM), gateway and industrial applications.