SPC5644CF0VLU1 Product Information|NXP

Buy Options

EPC5644CF0VLU1

Active

12NC: 935374805557

Details

Order

Operating Features

ParameterValue
Flash (kB)
1536
RAM (kB)
192
Core Type
e200, e200z4
Core: Number of cores (SPEC)
1, 1
Operating Frequency [Max] (MHz)
120
I2C
1
CAN
6
ParameterValue
SCI
10
DSPI
8
GPIO
147
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105
Supply Voltage [min] (V)
3
Supply Voltage [max] (V)
5

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
EPC5644CF0VLU1(935374805557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
1868.5
SPC5644CF0VLU1(935325749557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
1868.5
SPC5644CF0VLU1R(935325749528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
1868.5

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
EPC5644CF0VLU1
(935374805557)
No
3
260
40
SPC5644CF0VLU1
(935325749557)
No
3
260
40
SPC5644CF0VLU1R
(935325749528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
EPC5644CF0VLU1
(935374805557)
854231
5A992C
G173413
SPC5644CF0VLU1
(935325749557)
854231
5A992C
G173413
SPC5644CF0VLU1R
(935325749528)
854231
5A992C
G173413

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
SPC5644CF0VLU1
(935325749557)
2025-04-162025-05-26202504009IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
SPC5644CF0VLU1R
(935325749528)
EPC5644CF0VLU1
(935374805557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
SPC5644CF0VLU1
(935325749557)
SPC5644CF0VLU1R
(935325749528)
SPC5644CF0VLU1
(935325749557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MPC564xB-C

The MPC564xB-C family of MCUs offers a superior level of integration to address the growing need for enhanced feature sets and increased memory space in high-end automotive body control module (BCM), gateway and industrial applications.

  • Reduces power consumption through low-power standby/wait modes
  • Provides secure and trusted transmission of information between parties
  • Supports quick design implementation through an enablement ecosystem that includes software drivers, operating systems, and configuration code