Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
NXP 32-bit MCU, Power Arch core, 3MB Flash, 120MHz, -40/+125degC, Automotive Grade, QFP 176
LQFP176: LQFP176, plastic, low profile quad flat package; 176 terminals; 0.5 mm pitch; 24 mm x 24 mm x 1.4 mm body
12NC: 935318408557
Details
Order
12NC: 935318408528
Details
Order
Parameter | Value |
---|---|
Flash (kB) | 3072 |
RAM (kB) | 128 |
Core Type | e200 |
Core: Number of cores (SPEC) | 2 |
Operating Frequency [Max] (MHz) | 120 |
Parameter | Value |
---|---|
CAN | 3 |
SCI | 3 |
DSPI | 3 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
SPC5643AF0MLU2(935318408557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 1868.5 | |
SPC5643AF0MLU2R(935318408528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 1868.5 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
SPC5643AF0MLU2 (935318408557) | No | 3 | 260 | 40 | |||
SPC5643AF0MLU2R (935318408528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
SPC5643AF0MLU2 (935318408557) | 854231 | 3A991A2 |
SPC5643AF0MLU2R (935318408528) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
SPC5643AF0MLU2 (935318408557) | 2025-04-16 | 2025-05-26 | 202504009I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
SPC5643AF0MLU2R (935318408528) | ||||
SPC5643AF0MLU2 (935318408557) | 2022-12-02 | 2022-12-03 | 202209018I | MPC5644A Mask 0M14X MPC5642A Mask 2N60C Errata Update SEP2022 |
SPC5643AF0MLU2R (935318408528) | ||||
SPC5643AF0MLU2 (935318408557) | 2021-10-30 | 2021-10-31 | 202108018I | MPC5644A MPC5642A MPC563xM MPC5604P MPC5643L and MPC5744P Errata Update |
SPC5643AF0MLU2R (935318408528) | ||||
SPC5643AF0MLU2 (935318408557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
SPC5643AF0MLU2R (935318408528) | ||||
SPC5643AF0MLU2 (935318408557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
SPC5643AF0MLU2R (935318408528) | ||||
SPC5643AF0MLU2 (935318408557) | 2017-09-10 | 2017-09-11 | 201708022I | MPC5644A Mask 0M14X Errata Update August 2017 |
SPC5643AF0MLU2R (935318408528) |
The MPC564xA family of MCUs offers enhanced powertrain functionality and addresses the harsh environments of mid-range gasoline and direct injection engines, advanced transmissions, and industrial applications.