201708022I : MPC5644A Mask 0M14X Errata Update August 2017
NXP Semiconductors announces an errata update for the MPC5644A mask 0M14X to revision August 2017. The errata sheet describes existing deviations from the data sheet identified on current production devices. Potential implications to customer applications are described. The errata document provides a detailed description of the changes.The MPC5644A mask 0M14X revision August 2017 is attached to this notice and can be found at: http://www.nxp.com/mpc564xACorresponding ZVEI Delta Qualification Matrix ID: SEM-DS-02
PCN Type | Change Category | Issue Date | Effective Date |
---|---|---|---|
Customer Information Notification | Errata | 10-Sep-2017 | 11-Sep-2017 |
Reason of Change
Errata has been updated to to provide additional technical clarification on some device features.
Identification of Affected Products
Product identification does not change
Anticipated Impact
No changes made to the current production device. The errata describe existing conditions identified on current production devices. There are potential hardware/software implications to customers.
Affected Parts
Part Number / 12NC | Last Time Buy Date | Last Time Delivery Date | Replacement Part |
---|---|---|---|
SPC5643AF0MLU2 (935318408557) |
- | - | - |
SPC5643AF0MLU2R (935318408528) |
- | - | - |
SPC5643AF0MVZ1 (935319906557) |
- | - | - |
SPC5643AF0MVZ2 (935315477557) |
- | - | - |
SPC5643AF0MVZ2R (935315477518) |
- | - | - |
SPC5644AF0MLU1 (935310866557) |
- | - | - |
SPC5644AF0MLU1R (935310866528) |
- | - | - |
SPC5644AF0MLU2 (935321662557) |
- | - | - |
SPC5644AF0MLU3 (935323209557) |
- | - | - |
SPC5644AF0MMG1 (935317446557) |
- | - | - |
SPC5644AF0MMG1R (935317446518) |
- | - | - |
SPC5644AF0MMG2 (935317553557) |
- | - | - |
SPC5644AF0MMG2R (935317553518) |
- | - | - |
SPC5644AF0MMG3 (935314683557) |
- | - | - |
SPC5644AF0MMG3R (935314683518) |
- | - | - |
SPC5644AF0MVZ1 (935314506557) |
- | - | - |
SPC5644AF0MVZ1R (935314506518) |
- | - | - |
SPC5644AF0MVZ2 (935315281557) |
- | - | - |
SPC5644AF0MVZ2R (935315281518) |
- | - | - |
SPC5644AF0MVZ3 (935312023557) |
- | - | - |
SPC5644AF0MVZ3R (935312023518) |
- | - | - |