SPC5644CF0VLU8 Product Information|NXP

Buy Options

Operating Features

ParameterValue
Flash (kB)
4096
RAM (kB)
192
Core Type
e200
Core: Number of cores (SPEC)
2
ParameterValue
CAN
3
SCI
3
DSPI
3
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
SPC5644CF0VLU8(935311552557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
1868.5
SPC5644CF0VLU8R(935311552528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
1868.5

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
SPC5644CF0VLU8
(935311552557)
No
3
260
40
SPC5644CF0VLU8R
(935311552528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
SPC5644CF0VLU8
(935311552557)
854231
5A992C
G173413
SPC5644CF0VLU8R
(935311552528)
854231
5A992C
G173413

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
SPC5644CF0VLU8
(935311552557)
2025-04-162025-05-26202504009IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
SPC5644CF0VLU8R
(935311552528)
SPC5644CF0VLU8
(935311552557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
SPC5644CF0VLU8R
(935311552528)
SPC5644CF0VLU8
(935311552557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
SPC5644CF0VLU8R
(935311552528)

More about MPC564xA

The MPC564xA family of MCUs offers enhanced powertrain functionality and addresses the harsh environments of mid-range gasoline and direct injection engines, advanced transmissions, and industrial applications.

  • Designed to help lower overall system costs
  • Offers higher performance than single-issue cores at the same frequency
  • Operates at low power for high-temperature environments, such as transmissions
  • Enables precision tuning to optimize fuel economy and reduce emissions
  • Improves shift control
More