Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
NXP 32-bit MCU, Power Arch core, 1.5MB Flash, 60MHz, -40/+125degC, Automotive Grade, QFP 144
LQFP144: LQFP144, plastic, low profile quad flat package; 144 terminals; 0.5 mm pitch; 20 mm x 20 mm x 1.4 mm body
12NC: 935319668557
Details
Order
12NC: 935319668528
Details
Order
Parameter | Value |
---|---|
Flash (kB) | 1536 |
RAM (kB) | 94 |
Core Type | e200 |
Core: Number of cores (SPEC) | 1 |
Operating Frequency [Max] (MHz) | 60 |
CAN | 2 |
Parameter | Value |
---|---|
SCI | 2 |
DSPI | 2 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
Supply Voltage [min] (V) | 4.5 |
Supply Voltage [max] (V) | 5.25 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
SPC5634MF1MLQ60(935319668557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 1319.1 | |
SPC5634MF1MLQ60R(935319668528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 1319.1 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
SPC5634MF1MLQ60 (935319668557) | No | 3 | 260 | 40 | |||
SPC5634MF1MLQ60R (935319668528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
SPC5634MF1MLQ60 (935319668557) | 854231 | 3A991A2 |
SPC5634MF1MLQ60R (935319668528) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
SPC5634MF1MLQ60 (935319668557) | 2022-11-19 | 2022-11-20 | 202209015I | MPC563xM Mask 1M35Y and 2M35Y Errata Update SEP2022 |
SPC5634MF1MLQ60R (935319668528) | ||||
SPC5634MF1MLQ60 (935319668557) | 2022-03-23 | 2022-03-24 | 202202032I | MPC563xM Mask 1M35Y and 2M35Y Errata List Update FEB2022 |
SPC5634MF1MLQ60R (935319668528) | ||||
SPC5634MF1MLQ60 (935319668557) | 2021-10-30 | 2021-10-31 | 202108018I | MPC5644A MPC5642A MPC563xM MPC5604P MPC5643L and MPC5744P Errata Update |
SPC5634MF1MLQ60R (935319668528) | ||||
SPC5634MF1MLQ60 (935319668557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
SPC5634MF1MLQ60R (935319668528) |
The MPC563xM MCU offers enhanced powertrain functionality for entry-level automotive and industrial applications. It also addresses the aggressive cost constraints of engine and transmission suppliers focused on emerging markets.