SPC5633MF2MLQ60 Product Information|NXP

Buy Options

Operating Features

ParameterValue
Flash (kB)
1024
RAM (kB)
64
Core Type
e200
Core: Number of cores (SPEC)
1
Operating Frequency [Max] (MHz)
60
CAN
2
ParameterValue
SCI
2
DSPI
2
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125
Supply Voltage [min] (V)
4.5
Supply Voltage [max] (V)
5.25

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
SPC5633MF2MLQ60(935323288557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
1319.1
SPC5633MF2MLQ60R(935323288528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
1319.1

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
SPC5633MF2MLQ60
(935323288557)
No
3
260
40
SPC5633MF2MLQ60R
(935323288528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
SPC5633MF2MLQ60
(935323288557)
854231
3A991A2
SPC5633MF2MLQ60R
(935323288528)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
SPC5633MF2MLQ60
(935323288557)
2025-04-162025-05-26202504009IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
SPC5633MF2MLQ60R
(935323288528)
SPC5633MF2MLQ60
(935323288557)
2022-11-192022-11-20202209015IMPC563xM Mask 1M35Y and 2M35Y Errata Update SEP2022
SPC5633MF2MLQ60R
(935323288528)
SPC5633MF2MLQ60
(935323288557)
2022-03-232022-03-24202202032IMPC563xM Mask 1M35Y and 2M35Y Errata List Update FEB2022
SPC5633MF2MLQ60R
(935323288528)
SPC5633MF2MLQ60
(935323288557)
2021-10-302021-10-31202108018IMPC5644A MPC5642A MPC563xM MPC5604P MPC5643L and MPC5744P Errata Update
SPC5633MF2MLQ60R
(935323288528)
SPC5633MF2MLQ60
(935323288557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
SPC5633MF2MLQ60R
(935323288528)

More about MPC563xM

The MPC563xM MCU offers enhanced powertrain functionality for entry-level automotive and industrial applications. It also addresses the aggressive cost constraints of engine and transmission suppliers focused on emerging markets.

  • Supports engines up to four cylinders
  • Enables strict but affordable emission control and allows a three to five percent improvement of economy and power
  • Easy to assemble and inspect (infrared and X-ray technology not required)
  • Helps reduce costs through single linear power supply