SL3S1213FUD Product Information|NXP

Buy Options

SL3S1213FUD/BG,003

End of Life

12NC: 935294414003

Details

Order

SL3S1213FUD/G/BG,0

No Longer Manufactured

12NC: 935296829005

Details

Order

SL3S1213FUD/G/CH,0

No Longer Manufactured

12NC: 935296832003

Details

Order

SL3S1213FUD/G/CH:0

No Longer Manufactured

12NC: 935296832005

Details

Order

Operating Features

ParameterValue
Delivery Type
FFC bumped 120µm
Standard
EPC1.2.0
TID Memory Size (Bit)
64
EPC Memory Size (Bit)
-
ParameterValue
User Memory Size (Bit)
128
Write Endurance
10000
Data Retention
20
Special Features
Read Protection; Block Write; Product Status Flag; Tag tamper alarm; Digital Switch; External Supply; Read Range Reducti

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
SL3S1213FUD/BG,003(935294414003)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
0.03686788125
SL3S1213FUD/G/BG,0(935296829005)
Yes
Yes
No
GREACH SVHC
0.03686788125
SL3S1213FUD/G/CH,0(935296832003)
Yes
Yes
No
GREACH SVHC
0.05898861
SL3S1213FUD/G/CH:0(935296832005)
Yes
Yes
No
GREACH SVHC
0.05898861

Quality

Part/12NCSafe Assure Functional Safety
SL3S1213FUD/BG,003
(935294414003)
No
SL3S1213FUD/G/BG,0
(935296829005)
-
SL3S1213FUD/G/CH,0
(935296832003)
-
SL3S1213FUD/G/CH:0
(935296832005)
No

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerCCATS
SL3S1213FUD/BG,003
(935294414003)
854232
SL3S1213FUD/G/BG,0
(935296829005)
854232
-
SL3S1213FUD/G/CH,0
(935296832003)
854232
-
SL3S1213FUD/G/CH:0
(935296832005)
854232
-

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery Date
SL3S1213FUD/G/CH:0
(935296832005)
-
2009-09-30
2009-12-31

More about SL3S1203_1213

NXP’s UCODE G2iL and G2iL+ ICs are products of the UCODE product family and support industry-demanded features such as Tag Tamper.