SL3S1205FUD Product Information|NXP

Buy Options

Operating Features

ParameterValue
Product Category
UCODE 8
EPC Memory (bit)
128
User Memory Size (Bit)
0
Data Retention
20
Contactless card read sensitivity (dBm)
-23
ParameterValue
Write Endurance
100000
Password Protection
Y
Wafer Diameter
8″ FFC
Wafer Tape Type
UV tape
Wafer Dicing Method
laser diced

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
SL3S1205FUD/HAZ(935308696003)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
0.099273

Quality

Part/12NCSafe Assure Functional Safety
SL3S1205FUD/HAZ
(935308696003)
No

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
SL3S1205FUD/HAZ
(935308696003)
854232

More about SL3S1205-15

NXP's UCODE 8 and UCODE 8m ICs are products of the UCODE family. UCODE 8/8m offer high performance and features for use in the most demanding RFID tagging applications.

Particularly well suited for inventory management applications, like e.g Retail and Fashion, with its proven RF performance for any given form factor, UCODE 8/8m enables long read distance and fast inventory of dense RFID tag population. With its broadband design, it offers the possibility to manufacture true global RFID label with high performance over worldwide regulations.

The device also provides an Self Adjust Feature, a Product Status Flag for Electronic Article Surveillance (EAS) application, pre-serialized 96-bit EPC, Brand Identifier and the EPC Gen2v2 complaint Untraceable command.

More