Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935331074003
Details
Order
12NC: 935306569003
Details
Order
Parameter | Value |
---|---|
Delivery Type | FFC bumped 120µm |
Standard | EPC1.2.0 |
TID Memory Size (Bit) | 96 |
EPC Memory Size (Bit) | 2048 |
Parameter | Value |
---|---|
User Memory Size (Bit) | 448 |
Write Endurance | 100000 |
Data Retention | 20 |
Special Features | Read Protection;
Block Permalock;
Block Write;
Product Status Flag;
Preserialization;
Parallel Encoding;
Tag Power Indic |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
SL3S1014FUD/BG1Z(935331074003) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 0.10550007 | |
SL3S1014FUD/BGZ(935306569003) | Yes | Yes | No | REACH SVHC | 0.10550007 |
Part/12NC | Safe Assure Functional Safety |
---|---|
SL3S1014FUD/BG1Z (935331074003) | No |
SL3S1014FUD/BGZ (935306569003) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
SL3S1014FUD/BG1Z (935331074003) | 854232 | 5A992 | G158347 |
SL3S1014FUD/BGZ (935306569003) | 854232 | 5A992 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
SL3S1014FUD/BGZ (935306569003) | - | 2016-11-30 | 2016-11-30 | SL3S1014FUD/BG1Z (935331074003) |
The UCODE 7xm series is the latest generation of NXP’s memory UHF tag ICs. With its read range, the UCODE 7xm is suited for applications which require high read range and also demanding an extended user memory to store data specific to customer or products. UCODE 7xm offers an user memory of 1-kbit, whereas UCODE 7xm+ supports 2-kbit user memory and a 384-bit digital signature.
Both products incorporate features known from UCODE 7 like pre-serialization, tag power indicator as well as the product status flag.
There are numbers of applications where the combination of high read range and user memory is needed, such as: