Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935317034025
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | NXP 32-bit MCU, -40/+125degC, Die |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
SCCZ561DR2(935317034025) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 37.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
SCCZ561DR2 (935317034025) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
SCCZ561DR2 (935317034025) | 854231 | 3A991A2 |
Part/12NC | Discontinuance Notice | Replacement |
---|---|---|
SCCZ561DR2 (935317034025) | - | None |
The MPC562 is a high-speed 32-bit control unit that combines high-performance data manipulation capabilities with powerful peripheral subsystems. This MCU is built up from standard modules that interface through a common intermodule bus (IMB).
The MPC562 is equipped with code compression designed to reduce program size by up to 50 percent Compressed code may also improve performance when using external memories.