S912ZVMBA6F0VLF Product Information|NXP

Features


MagniV 16-bit MCU, S12Z core, 64KB Flash, 32MHz, -40/+105degC, Automotive Qualified, QFP 48

Package


LQFP48: LQFP48, plastic, low profile quad flat package; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 1.4 mm body

Buy Options

Operating Features

ParameterValue
Core Type
S12Z
Operating Frequency [Max] (MHz)
32
RAM (kB)
4
EEPROM (kB)
512
ParameterValue
PHY
CAN, LIN
GPIO
15
CAN
1
Number of LIN Channels
1

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
S912ZVMBA6F0VLF(935340137557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
178.886
S912ZVMBA6F0VLFR(935340137528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
178.886

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
S912ZVMBA6F0VLF
(935340137557)
No
3
260
40
S912ZVMBA6F0VLFR
(935340137528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
S912ZVMBA6F0VLF
(935340137557)
854231
3A991A2
S912ZVMBA6F0VLFR
(935340137528)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
S912ZVMBA6F0VLF
(935340137557)
2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
S912ZVMBA6F0VLFR
(935340137528)
S912ZVMBA6F0VLF
(935340137557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
S912ZVMBA6F0VLFR
(935340137528)
S912ZVMBA6F0VLF
(935340137557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about S12ZVMB

The S12ZVMB MCU family provides automotive DC-motor control applications with a combination of integration and scalability. Integrated LIN-PHY, 12V-Vreg, and H-Bridge Gatedriver allow building extremely compact solutions in window lifters, sunroofs or powertrain actuators.