S912ZVMAL3F0MLC Product Information|NXP

Features


MagniV 16-bit MCU, S12Z core, 32KB Flash, 32MHz, -40/+125degC, Automotive Qualified, QFP 32

Package


LQFP32: LQFP32, plastic, low profile quad flat package; 32 terminals; 0.8 mm pitch; 7 mm x 7 mm x 1.4 mm body

Buy Options

S912ZVMAL3F0MLC

Active

12NC: 935373621557

Details

Quantity

Unit Pricing

1 - 25$4.33
26 - 99$4.00
100+$3.66

Order

$4.33 USD
In Stock:1,250
Order from distributors

Operating Features

ParameterValue
Core Type
S12Z
Operating Frequency [Max] (MHz)
32
RAM (kB)
2
EEPROM (kB)
128
PHY
LIN
ParameterValue
Number of LIN Channels
1
SCI
1
SPI
1
16-bit Timer
2

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
S912ZVMAL3F0MLC(935373621557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
187.2715

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
S912ZVMAL3F0MLC
(935373621557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
S912ZVMAL3F0MLC
(935373621557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
S912ZVMAL3F0MLC
(935373621557)
2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
S912ZVMAL3F0MLC
(935373621557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about S12ZVMA

The S12ZVMA MCU family is a programmable single-chip solution for simple loads needed to be controlled in the car remotely via LIN or PWM command. Integrated LIN-PHY, 12V-Vreg, and half-bridge gate driver allow building extremely compact solutions for DC-motors, solenoids or resistive loads.