Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
S32M24 Arm Cortex-M4 with FPU, 80 MHz, 512 KB Flash, CAN FD, CSEC security, 64 LQFP-EP
HLQFP64: HLQFP64, plastic, thermal enhanced low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body
12NC: 935464028528
Details
Quantity
Unit Pricing
1 - 25 | $10.49 |
26 - 99 | $9.68 |
100+ | $8.88 |
Order
Normally ships in 1-2 business days.
Order from distributors12NC: 935464028557
Details
Quantity
Unit Pricing
1 - 25 | $10.49 |
26 - 99 | $9.68 |
100+ | $8.88 |
Order
Normally ships in 1-2 business days.
Order from distributorsParameter | Value |
---|---|
Core Type | 1 x Arm Cortex-M4 |
Operating Frequency [Max] (MHz) | 80 |
Flash (kB) | 512 |
RAM (kB) | 64 |
Serial Communication | 1 x I²C, 1 x UART, 2 x SPI |
GPIO | 25 |
CAN FD | 1 |
Number of LIN Channels | 1 |
Human Machine Interface | flexible input/output |
Parameter | Value |
---|---|
Security | CSEc |
Timer Features | FlexTimer |
ADC [Number, bits, channels] | 2, 12, 16 |
FOTA | Yes |
Supply Voltage [Min to Max] (V) | 5.5 to 18 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 150 |
ASIL Certification | up to ASIL B |
AEC-Q100 Temperature Range | grade 0 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
S32M244CCABWKHSR(935464028528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 363.6 | |
S32M244CCABWKHST(935464028557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 363.6 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
S32M244CCABWKHSR (935464028528) | ISO 26262 | 3 | 260 | 40 | |||
S32M244CCABWKHST (935464028557) | ISO 26262 | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
S32M244CCABWKHSR (935464028528) | 854231 | 5A992C | G174120 |
S32M244CCABWKHST (935464028557) | 854231 | 5A992C | G174120 |
Designed for 12V motor control applications, the S32M2 family, based on system-in-package (SiP) design, integrates high-voltage analog functionalities (MOSFET gate pre-drivers, physical communication interfaces - LIN/CAN FD, and voltage regulators) with a robust embedded MCU Core (S32K Arm® Cortex®-M4/M7 series core), ensuring high-performance and functional safety compliance with ISO 26262 up to ASIL B.
Key features include platform-based design of motor control edge nodes enabling faster time to market, advanced data analysis capabilities, inverter and motor diagnostic capabilities and advanced algorithms to minimize in-cabin noise.
Through compatibility with the NXP S32 Automotive Platform, the S32M2 Family enables seamless firmware over-the-air (FOTA) updates, software reuse and flexibility.
With attention to cost at the system level, S32M2 integrates voltage regulators, pulse-width modulators, analog to digital converters, timers and non-volatile memory to reduce overall component count and reduce board space in a 64-pin LQFP-EP package.