Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
XQFN12: XQFN12, extremely thin quad flat package, no leads, 12 terminals, 0.4 mm pitch, 1.75 mm x 2.2 mm x 0.5 mm body
12NC: 935416484118
Details
12NC: 935416484431
Details
Parameter | Value |
---|---|
Supply Voltage [typ] (V) | 1.8, 3.6 |
I/O Voltage (RST_N/I2C) [V] | 1.8 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
PTN3222GMJ(935416484118) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 4.883 | |
PTN3222GMZ(935416484431) | Yes | Yes | Yes | REACH SVHC | 9999.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
PTN3222GMJ (935416484118) | No | 1 | 1 | 240 | 260 |
PTN3222GMZ (935416484431) | No | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
PTN3222GMJ (935416484118) | 854239 |
PTN3222GMZ (935416484431) | 854239 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
PTN3222GMZ (935416484431) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The PTN3222 device family is a set of 1-port eUSB2 to USB2 redrivers, enabling advanced process node SoCs to connect with traditional legacy USB2 interface. Family offers a variety of devices with different features to fit into the different SoCs available on the market. For more information about the family features options, please check the summary table below.