PCA9665PW Product Information|NXP

Buy Options

PCA9665PW,118

Active

12NC: 935279244118

Details

Operating Features

ParameterValue
# of Addresses
128
Early Failure Rate
0
Mean time between failures
500000000
Failures in time
2
ParameterValue
I2C-bus
Y
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85
Supply Voltage [Min to Max] (V)
2.3 to 5.5
Details
Internal trimmed 28.5 MHz oscillator

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PCA9665PW,118(935279244118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
95.54

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBFIR
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
PCA9665PW,118
(935279244118)
No
1
1
240
260
2.0
5.0E8
0.0

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PCA9665PW,118
(935279244118)
854239

More about PCA9665_PCA9665A

The PCA9665/PCA9665A serves as an interface between many standard parallel-bus microcontrollers/microprocessors and the serial I²C-bus and allows the parallel bus system to communicate bidirectionally with the I²C-bus. The PCA9665/PCA9665A can operate as a leader or a follower and can be a transmitter or receiver. Communication with the I²C-bus is carried out on a Byte or Buffered mode using interrupt or polled handshake. The PCA9665/PCA9665A controls all the I²C-bus specific sequences, protocol, arbitration and timing with no external timing element required.

The PCA9665 and PCA9665A have the same footprint as the PCA9564 with additional features:

  • 1 MHz transmission speeds
  • Up to 25 mA drive capability on SCL/SDA
  • 68-byte buffer
  • I²C-bus General Call
  • Software reset on the parallel bus