Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935291899518
Details
Order
12NC: 935291563518
Details
Order
Parameter | Value |
---|---|
Type Classification | Automotive LCD Drivers, LCD Segment Drivers |
Max number of elements | 480 |
Segments/elements of MUX 1:1 | 60 |
Segments/elements of MUX 1:2 | 120 |
Segments/elements of MUX 1:4 | 240 |
Segments/elements of MUX 1:6 | 320 |
Segments/elements of MUX 1:8 | 480 |
I2C-bus | Y |
Parameter | Value |
---|---|
VDD1 [min] (V) | 2.5 |
VDD1 [max] (V) | 5.5 |
VLCD [min] (V) | 2.5 |
VLCD [max] (V) | 9 |
ffr | 300.0 |
Selectable | SEL |
Cascade for larger conf | N |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
PCA9620H/1,518(935291563518) | No | No | - | REACH SVHC | - | |
PCA9620H/Q900/1,51(935291899518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 520.94 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | FIT | MTBF | ||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||||
PCA9620H/1,518 (935291563518) | - | - | - | - | - | 5 | 2.0E8 |
PCA9620H/Q900/1,51 (935291899518) | No | 2 | 2 | 240 | 260 | 5 | 2.0E8 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
PCA9620H/1,518 (935291563518) | 854239 |
PCA9620H/Q900/1,51 (935291899518) | 854239 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
PCA9620H/Q900/1,51 (935291899518) | NOTICE | 2024-12-24 | 2025-12-24 | PCA85134H/Q900/1,1 (935296068118) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
PCA9620H/Q900/1,51 (935291899518) | 2023-12-24 | 2023-12-25 | 202311017DN | R01 FY23 Q4 - ATKH Low Selling Parts |
PCA9620H/Q900/1,51 (935291899518) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The PCA9620 is a peripheral device which interfaces to almost any Liquid Crystal Display (LCD) with low multiplex rates. It generates the drive signals for any static or multiplexed LCD containing up to eight backplanes, 60 segments, and up to 480 elements. The PCA9620 is compatible with most microprocessors or microcontrollers and communicates via a two-line bidirectional I²C-bus. Communication overheads are minimized using a display RAM with auto-incremented addressing and display memory switching. The PCA9620 features an internal charge pump with internal capacitors for on-chip generation of the LCD driving voltages.