PCA9620U Product Information|NXP

Buy Options

PCA9620U/5GA/Q1,01

No Longer Manufactured

12NC: 935295801015

Details

Order

Operating Features

ParameterValue
Type Classification
Automotive LCD Drivers, LCD Segment Drivers
Max number of elements
480
Segments/elements of MUX 1:1
60
Segments/elements of MUX 1:2
120
Segments/elements of MUX 1:4
240
Segments/elements of MUX 1:6
320
Segments/elements of MUX 1:8
480
I2C-bus
Y
ParameterValue
VDD1 [min] (V)
2.5
VDD1 [max] (V)
5.5
VLCD [min] (V)
2.5
VLCD [max] (V)
9
ffr
300.0
Selectable
SEL
Cascade for larger conf
N

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PCA9620U/5GA/Q1,01(935295801015)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
16.045

Quality

Part/12NCSafe Assure Functional SafetyFITMTBF
PCA9620U/5GA/Q1,01
(935295801015)
No
5
2.0E8

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PCA9620U/5GA/Q1,01
(935295801015)
854239

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
PCA9620U/5GA/Q1,01
(935295801015)
NOTICE
2024-01-08
2024-07-08
-

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
PCA9620U/5GA/Q1,01
(935295801015)
2023-04-072023-04-08202303034DNFY23Q1 R01/RN3 DN For Low Selling Parts

More about PCA9620

The PCA9620 is a peripheral device which interfaces to almost any Liquid Crystal Display (LCD) with low multiplex rates. It generates the drive signals for any static or multiplexed LCD containing up to eight backplanes, 60 segments, and up to 480 elements. The PCA9620 is compatible with most microprocessors or microcontrollers and communicates via a two-line bidirectional I²C-bus. Communication overheads are minimized using a display RAM with auto-incremented addressing and display memory switching. The PCA9620 features an internal charge pump with internal capacitors for on-chip generation of the LCD driving voltages.