PCA9412AUK Product Information|NXP

Buy Options

PCA9412AUKZ

Active

12NC: 935333265012

Details

Order

Order from distributors

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PCA9412AUKZ(935333265012)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
1.7795

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
PCA9412AUKZ
(935333265012)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PCA9412AUKZ
(935333265012)
854239

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
PCA9412AUKZ
(935333265012)
2019-03-302019-06-28201903007F01ASEK Grinding/Sawing Transferring to ATKH - PCA9412AUK

More about PCA9412

The PCA9412 and PCA9412A are highly efficient 3.0 MHz, 300 mA, step-up DC-to-DC converters. They convert input voltages from 2.5 V to 5.25 V to a fixed output voltage of 5.4 V.

These devices are optimized for battery-powered applications. High efficiency of up to 94 % enables an extended battery life in all portable designs. Step-up operation at a switching frequency of 3 MHz allows using 1 µH inductor or smaller.