PCA9411AUK Product Information|NXP

Buy Options

PCA9411AUKZ

Active

12NC: 935307825012

Details

Order

In Stock:5,960
Order from distributors

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
3.0 MHz, 500 mA, DC-to-DC boost converter

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PCA9411AUKZ(935307825012)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
1.7795

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)
Lead SolderingLead Free Soldering
PCA9411AUKZ
(935307825012)
No
1
1

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PCA9411AUKZ
(935307825012)
854239

More about PCA9411

The PCA9411 and PCA9411A are highly efficient 3.0 MHz, 500 mA, step-up DC-to-DC converters. They convert input voltages from 2.5 V to 5.25 V to a fixed output voltage of 5.25 V.

These devices are optimized for battery-powered applications. High efficiency of up to 94 % enables an extended battery life in all portable designs. Step-up operation at a switching frequency of 3 MHz allows using 1 μH inductor or smaller.