P1021NSE2DFB Product Information|NXP

Features


QorIQ, Power Arch 32-Bit SoC, 2 X 533MHz, GbE, DDR2/3, ECC, QE, PCIe, USB, TDM, SEC, 0 to 125C, R1.1

Package


HBGA689: HBGA689, plastic, thermal enhanced ball grid array; 689 balls; 1 mm pitch; 31 mm x 31 mm x 1.86 mm body

Buy Options

P1021NSE2DFB

End of Life

12NC: 935324379557

Details

Order

Operating Features

ParameterValue
Core Type
e500
Core: Number of cores (SPEC)
2
Operating Frequency [Max] (MHz)
533
ParameterValue
PCIe
2
External Memory Supported
DDR2 SDRAM, DDR3 SDRAM
Ambient Operating Temperature (Min to Max) (℃)
0 to 125

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
P1021NSE2DFB(935324379557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e2
REACH SVHC
5247.2

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
P1021NSE2DFB
(935324379557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATSFootprintCapture Symbol
P1021NSE2DFB
(935324379557)
854231
5A002A1
G143809
 PDF | Cadence Allegro(dra) PDF | Orcad Capture 16.3(olb)

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
P1021NSE2DFB
(935324379557)
NOTICE
2021-09-09
2023-12-15
-

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
P1021NSE2DFB
(935324379557)
2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
P1021NSE2DFB
(935324379557)
2021-03-042021-03-05202102034DNDiscontinuance of P1010P1020 P1022 P2020P3041 P4080 P5040 C290 MSC8156 BSC9131837x 8548 8572 8536 8544 Families
P1021NSE2DFB
(935324379557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about P1021

The QorIQ® P1 platform series, which includes the P1021 (dual-core) and P1012 (single-core) communications processors, offers the value of extensive integration and extreme power for a wide variety of applications in the networking, telecom, defense and industrial markets. Based on 45 nm technology for low-power implementation, the P1012 and P1021 processors provide single- and dual-core solutions for the 533 MHz to 800 MHz performance range, along with advanced security and a rich set of interfaces.

The P1012 and P1021 processors incorporate QUICC Engine® technology and are perfectly suited for multi-service gateways, Ethernet switch controllers, wireless LAN access points and high-performance general purpose control processor applications with tight thermal constraints. The QorIQ P1012 and P1021 processors are pin-compatible with the P1011, P1020 and P2 platform products, offering a six-chip range of cost-effective solutions. Scaling from a single core at 533 MHz (P1012) to a dual core at 1.2 GHz per core (P2020), the two QorIQ platforms deliver an impressive 4.5x aggregate frequency range.

More