Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935328424598
Details
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
P1021RDB-PC(935328424598) | Not Available | No Information | Not Available | Compliant | 0.001 |
Part/12NC | Safe Assure Functional Safety |
---|---|
P1021RDB-PC (935328424598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
P1021RDB-PC (935328424598) | 847150 | 5A002A1 | G143809 |
P1021 and P1012 devices are "Not recommended for new designs", please use the replacement families Power Architecture (T1024, T1014), Arm Architecture (LS1012, LS1023).
The QorIQ® P1 platform series, which includes the P1021 (dual-core) and P1012 (single-core) communications processors, offers the value of extensive integration and extreme power for a wide variety of applications in the networking, telecom, defense and industrial markets. Based on 45 nm technology for low-power implementation, the P1012 and P1021 processors provide single- and dual-core solutions for the 533 MHz to 800 MHz performance range, along with advanced security and a rich set of interfaces.
The P1012 and P1021 processors incorporate QUICC Engine® technology and are perfectly suited for multi-service gateways, Ethernet switch controllers, wireless LAN access points and high-performance general purpose control processor applications with tight thermal constraints. The QorIQ P1012 and P1021 processors are pin-compatible with the P1011, P1020 and P2 platform products, offering a six-chip range of cost-effective solutions. Scaling from a single core at 533 MHz (P1012) to a dual core at 1.2 GHz per core (P2020), the two QorIQ platforms deliver an impressive 4.5x aggregate frequency range.