P1020NSN2FFB Product Information|NXP

Features


QorIQ, Power Arch 32-Bit SoC, 2 X 667MHz, GbE, DDR2/3 w/ECC, PCIe, USB, TDM, 0 to 125C, Rev 1.1

Package


HBGA689: HBGA689, plastic, thermal enhanced ball grid array; 689 balls; 1 mm pitch; 31 mm x 31 mm x 1.86 mm body

Buy Options

P1020NSN2FFB

End of Life

12NC: 935314343557

Details

Order

Operating Features

ParameterValue
Core Type
e500
Core: Number of cores (SPEC)
2
Operating Frequency [Max] (MHz)
667
ParameterValue
PCIe
2
External Memory Supported
DDR2 SDRAM, DDR3 SDRAM
Ambient Operating Temperature (Min to Max) (℃)
0 to 125

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
P1020NSN2FFB(935314343557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e2
REACH SVHC
5247.2

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
P1020NSN2FFB
(935314343557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
P1020NSN2FFB
(935314343557)
854231
3A991A2

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
P1020NSN2FFB
(935314343557)
NOTICE
2021-09-09
2023-12-15
-

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
P1020NSN2FFB
(935314343557)
2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
P1020NSN2FFB
(935314343557)
2021-03-042021-03-05202102034DNDiscontinuance of P1010P1020 P1022 P2020P3041 P4080 P5040 C290 MSC8156 BSC9131837x 8548 8572 8536 8544 Families
P1020NSN2FFB
(935314343557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
P1020NSN2FFB
(935314343557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about P1020

The QorIQ® P1 platform series, which includes the P1020 and P1011 communications processors, offers the value of extensive integration and high power for a wide variety of applications in the networking, telecom, aerospace, defense and industrial markets. The series provides dual-and single-core solutions for the 533 MHz to 800 MHz performance range, along with advanced security and a rich set of interfaces delivered on 45 nm technology for a low-power implementation.

The P1 platform series is perfectly suited for multiservice gateways, Ethernet switch controllers, wireless LAN access points and high-performance general-purpose control processor applications with tight thermal constraints.

The QorIQ P1 series consists of dual- and single-core products that are pin-compatible with QorIQ P2 platform products, offering a five-chip range of cost-effective solutions. Scaling from a single core at 533 MHz (P1011) to a dual core at 1.2 GHz per core (P2020), the two QorIQ platforms deliver an impressive 4.5X aggregate frequency range.

More