Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
QorIQ, Power Arch 32-Bit SoC, 2 X 667MHz, GbE, DDR2/3 w/ECC, PCIe, USB, TDM, SEC, 0 to 125C, Rev 1.1
HBGA689: HBGA689, plastic, thermal enhanced ball grid array; 689 balls; 1 mm pitch; 31 mm x 31 mm x 1.86 mm body
12NC: 935321516557
Details
Order
Parameter | Value |
---|---|
Core Type | e500 |
Core: Number of cores (SPEC) | 2 |
Operating Frequency [Max] (MHz) | 667 |
Parameter | Value |
---|---|
PCIe | 2 |
External Memory Supported | DDR2 SDRAM, DDR3 SDRAM |
Ambient Operating Temperature (Min to Max) (℃) | 0 to 125 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
P1020NSE2FFB(935321516557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e2 | REACH SVHC | 5247.2 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
P1020NSE2FFB (935321516557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS | Footprint | Capture Symbol |
---|---|---|---|---|---|
P1020NSE2FFB (935321516557) | 854231 | 5A002A1 | G143809 | PDF | Cadence Allegro(dra) | PDF | Orcad Capture 16.3(olb) |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
P1020NSE2FFB (935321516557) | NOTICE | 2021-09-09 | 2023-12-15 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
P1020NSE2FFB (935321516557) | 2025-04-16 | 2025-05-26 | 202504008I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
P1020NSE2FFB (935321516557) | 2021-03-04 | 2021-03-05 | 202102034DN | Discontinuance of P1010P1020 P1022 P2020P3041 P4080 P5040 C290 MSC8156 BSC9131837x 8548 8572 8536 8544 Families |
P1020NSE2FFB (935321516557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
P1020NSE2FFB (935321516557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
P1020 device is "Not recommended for new designs", please use the replacement families Power Architecture ( T1023), Arm Architecture (LS1023A).
The QorIQ® P1 platform series, which includes the P1020 and P1011 communications processors, offers the value of extensive integration and high power for a wide variety of applications in the networking, telecom, aerospace, defense and industrial markets. The series provides dual-and single-core solutions for the 533 MHz to 800 MHz performance range, along with advanced security and a rich set of interfaces delivered on 45 nm technology for a low-power implementation.
The P1 platform series is perfectly suited for multiservice gateways, Ethernet switch controllers, wireless LAN access points and high-performance general-purpose control processor applications with tight thermal constraints.
The QorIQ P1 series consists of dual- and single-core products that are pin-compatible with QorIQ P2 platform products, offering a five-chip range of cost-effective solutions. Scaling from a single core at 533 MHz (P1011) to a dual core at 1.2 GHz per core (P2020), the two QorIQ platforms deliver an impressive 4.5X aggregate frequency range.